FAQ What reference clock output modes do GMSL devices provide?

Depending on the device, three reference clock output modes that may be supported (a given device may not support reference clock output at all or it may support any or all of the modes): 

  • Fixed 25MHz output
  • Integer divided 25MHz output (divide by 2 and 4 is common
  • PLL output with arbitrary user defined frequency from 1MHz to 75MHz