For MTBF calculations in accordance with MIL_HDBK_217F, I need the number of transistors (or MTBF/FIT) for the following devices:
ADuM3200
ADuM3201
ADR395
ADM485
Where it's possible to find this data? Can anyone help me?
Thanks
Giovanni
ADUM3200
Production
The ADuM3200 /Â ADuM3201 are dual-channel, digital isolators
based on the Analog Devices, Inc., iCoupler® technology.
Combining high speed CMOS and monolithic...
Datasheet
ADUM3200 on Analog.com
ADUM3201
Production
The ADuM3200 /Â ADuM3201 are dual-channel, digital isolators
based on the Analog Devices, Inc., iCoupler® technology.
Combining high speed CMOS and monolithic...
Datasheet
ADUM3201 on Analog.com
ADR395
Production
The ADR391/ADR392/ADR395 are precision 2.5 V, 4.096 V, and 5 V band gap voltage references, respectively, featuring low power and high precision in a tiny...
Datasheet
ADR395 on Analog.com
ADM485
Production
The ADM485 is a differential line transceiver suitable for high speed bidirectional data communication on multipoint bus transmission lines. It is designed...
Datasheet
ADM485 on Analog.com
For MTBF calculations in accordance with MIL_HDBK_217F, I need the number of transistors (or MTBF/FIT) for the following devices:
ADuM3200
ADuM3201
ADR395
ADM485
Where it's possible to find this data? Can anyone help me?
Thanks
Giovanni