AD5700 HART Modem Popular Applications

What are the most popular applications in which the AD5700 & AD5700-1 HART Modem products are used and can they be used in both Master and Slave mode?

  • The AD5700 HART modem is used in industrial process control applications to provide digital information across existing 4mA to 20mA analog wires  between smart field devices and control or monitoring systems, like PLC & DCS systems. Bi-directional HART Communication provides access to additional information between devices in the field and the host controller, which can range from a hand-held device to a plant controller, or asset management system. The AD5700/AD5700-1 can be used in both master and slave configurations, which means it can be used in a variety of field instruments like pressure or flow meters as well as handheld HART communicators, or in industrial automation networks.

    • HART Communication in Analog I/O’s for Process Control / DCS Applications.

    • HART Communication in Field Transmitters.

    • HART Network Connectivity

    • HART Multiplexers

  • This question has been closed by the EZ team and is assumed answered.