Post Go back to editing

IEC 60601-1 Edition 3+A1, two means of patient protection (2 MOPP), 261 V rms (369 V peak)

Thread Summary

The user inquired about the IEC 60601-1 Edition 3+A1, 2 MOPP, 261 V rms (369 V peak) isolation rating for the ADuM252N, noting the 'CSA (Pending)' status in the datasheet. The support engineer confirmed that all safety certificates, including the CSA certification, are available on the Analog Devices safety and regulatory compliance page.
AI Generated Content
Category: Datasheet/Specs
Product Number: ADuM252N0BRIZ, ADuM252N

Hello,

The datasheet for ADuM252N, Table 11 states:

IEC 60601-1 Edition 3+A1, two means of patient protection (2 MOPP), 261 V rms (369 V peak)

But the column heading says "CSA (Pending)".

Is this still pending? If not, are there test reports or documents available that support this isolation statement?

Best regards,
Jon Karl

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.