Hello, I'm looking for the max rated junction temperature device of this component and the internal thermal resistance such as theta_jc, theta_jb, etc. Thanks.
KCC's Quizzes AQQ305 about a mutual exponentiation equation
1. Quote of the month: "A train station is where a train stops. A bus station is where a bus stops. I have a work station on my desk, so..." - unknown
2. Quiz AQQ305 about finding a mutual exponential equation
Good luck, and try to be among the
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
MAX3225E
Recommended for New Designs
The MAX3224E/MAX3225E/MAX3226E/MAX3227E/MAX3244E/MAX3245E are 3V-powered EIA/TIA-232 and V.28/V.24 communications interfaces with automatic shutdown/wakeup...
Datasheet
MAX3225E on Analog.com
Hello, I'm looking for the max rated junction temperature device of this component and the internal thermal resistance such as theta_jc, theta_jb, etc. Thanks.