Post Go back to editing

Are MAX96715 and MAX9288 compatible?

Thread Summary

The user is experiencing issues with DLOCKED, VLOCKED, and HLOCKED not locking on the MAX9288 Deserializer Board when using a YUV422 format camera with the MAX96715 Serializer. The final answer suggests checking the HSYNC/DE crossbar settings for potential configuration issues.
AI Generated Content
Category: Hardware
Product Number: MAX9288

Using (1) MAX9296A Deserializer Board below, I can capture the image. However, if I use the (2) MAX9288 Deserializer Board, LOCKED is normal, but DLOCKED, VLOCKED, and HLOCKED don't lock. I searched on EngineerZone and found content about MAX96705.

(1) YUV422 format camera with MAX96715 Serializer -> MAX9296A Deserializer Board -> MIPI 1-lane Grabber

(2) YUV422 format camera with MAX96715 Serializer -> MAX9288 Deserializer Board -> MIPI 1-lane Grabber

I tried following it, but it didn't improve. What should I check first?

Is the MAX96705 compatible with the MAX9288? - Documents - Interface and Isolation - EngineerZone

[REGISTER_INIT]
// x80 ;Ser Device addr
// x90 ;Des Device addr
DEVADR 0x80 // SER_96715
 x04 x43 // SEREN[7] 'b0: Disable serialization, CLINKEN[6] 'b1: Enable configuration link

DEVADR x90 // Des 9288
 x02 x0F // AUDIOEN[4] 'b0: I2S Disable TDM channel.
 x08 x20 // HVSRC[4:3] 'b00: D18/D19 assigned to HS/VS
 x09 x40 // AUTOPPL[6] 'b1: Automatic pixel count enabled
 x15 x70 // HVTREN[6] 'b1: Enable HS/VS tracking, DETREN[5] 'b1: Enable DE tracking, HVTRMODE[4] 'b1: Partial and full periodic
 x16 xDA // HIGHIMM[7] 'b1: High-immunity reverse control
 x60 x13 // INPUTBW[5] 'b0: YUV422-8b/10b uses muxed mode, DATATYPE[3:0] 'b0011: CSI-2 output uses YUV 422 8-bit
 x65 x47 // DESEL[6] 'b1: HS input is the DE source, DATALANEN[5:4] 'b00: Data lane D0 enabled
 x95 x80 // PD_HDCP[7] 'b1: Power down HDCP circuits

DEVADR 0x80 // SER_96715
 x07 x84 // DBL[7] 'b1: Double-input mode, HIBW[6]0 BWS[5]0 ES[4]0 RSVD[3]0 HVEN[2] 'b1: Enable HS/VS encoding, RSVD[1]0 PXL_CRC[0] 'b0: Serial data uses 1-bit parity 
 x43 x1D // GEN_HS[4] 'b1: Enable VS output generation, GEN_DE[3] 'b1: Enable DE output generation, VS_TRIG[2] 'b1: VS trigger uses rising edge
 x4D xC0 // HIGHIMM[7] 'b1: Use high-immunity mode
 x66 x69 // DE_EN[3] 'b1: Enable separate processing of HS and DE signals, CXSEL[0] 'b1: Coax cable connected to noninverting output
 x67 xC4 // AUTO_CLINK[5] 'b0: Enable configuration link, DBL_ALIGN_TO[2:0] 'b100: Align at each rising edge of HS
 x04 x83 // SEREN[7] 'b1: Enable serialization, CLINKEN[6] 'b0: Disable configuration link

DELAY 100

DEVADR x90 // Des 9288
 i2cr x79 // APPLERR[4] 'b1: Pixels-per-line error detected, DLOCKED[2] 'b0: DE tracking not locked, VLOCKED[1] 'b0 HLOCKED[0] 'b0

Parents Reply Children