MAX33049E
Production
The MAX33047E/MAX33048E/MAX33049E are ±40kV
ESD-protected full-duplex RS-485/RS-422 transceivers
that operate from 3.0V to 5.5V and provide design
flexibility...
Datasheet
MAX33049E on Analog.com
MAX33048E
Recommended for New Designs
The MAX33047E/MAX33048E/MAX33049E are ±40kV
ESD-protected full-duplex RS-485/RS-422 transceivers
that operate from 3.0V to 5.5V and provide design
flexibility...
Datasheet
MAX33048E on Analog.com
I recently learned about an RS-4222 transceiver chip MAX33049E on the ADI website, and the data manual states" They feature a 1/8-unit load, which allows up to 256 transceivers on a single bus"。 I want to use this chip in scenarios where one node sends and receives multiple nodes (over 100 nodes), and the bus is a backplane PCB routing instead of twisted pair. But the cost of conducting this experiment is too high. Can you provide a detailed test report to support the MAX33049E feature? Or you can also provide me with application suggestions, thank you.