MAX33049E
Production
The MAX33047E/MAX33048E/MAX33049E are ±40kV
ESD-protected full-duplex RS-485/RS-422 transceivers
that operate from 3.0V to 5.5V and provide design
flexibility...
Datasheet
MAX33049E on Analog.com
MAX33048E
Recommended for New Designs
The MAX33047E/MAX33048E/MAX33049E are ±40kV
ESD-protected full-duplex RS-485/RS-422 transceivers
that operate from 3.0V to 5.5V and provide design
flexibility...
Datasheet
MAX33048E on Analog.com
I recently learned about an RS-4222 transceiver chip MAX33049E on the ADI website, and the data manual states" They feature a 1/8-unit load, which allows up to 256 transceivers on a single bus"。 I want to use this chip in scenarios where one node sends and receives multiple nodes (over 100 nodes), and the bus is a backplane PCB routing instead of twisted pair. But the cost of conducting this experiment is too high. Can you provide a detailed test report to support the MAX33049E feature? Or you can also provide me with application suggestions, thank you.


Hello,
Thank you for your question. Unfortunately, I do not have a detailed report that I can share with you for a 256-node network using the MAX33049.
Let me first note that the 256-node maximum is based on the unit load (UL) calculation in the RS-485 standard. One unit load is defined as 12kohm, and a multi-node network allows up to 32ULs in RS-485. Using the receiver input impedance of 96kohms (min) in the MAX33049E, calculations show that 8 MAX33049E transceivers equate to 1UL, so a maximum of 256 transceivers could be placed on a single multi-node network. Other factors, of course, may limit the number of transceivers on a single bus for a given operating voltage, data rate, or bus length.
RS-422, however, is defined as a simplex multidrop communication and allows up to 10 receivers on a single bus, only. If you need to be RS-422 compliant, then your circuit may be limited by the standard.
Our recommendation is to build a smaller module - limited to a much smaller number of nodes, like 10-15 - and then correlate this smaller system behavior with your simulation environment. Once correlated, you should be able to scale to a larger network.
Thanks,
Shasta
Hello,
Thank you for your question. Unfortunately, I do not have a detailed report that I can share with you for a 256-node network using the MAX33049.
Let me first note that the 256-node maximum is based on the unit load (UL) calculation in the RS-485 standard. One unit load is defined as 12kohm, and a multi-node network allows up to 32ULs in RS-485. Using the receiver input impedance of 96kohms (min) in the MAX33049E, calculations show that 8 MAX33049E transceivers equate to 1UL, so a maximum of 256 transceivers could be placed on a single multi-node network. Other factors, of course, may limit the number of transceivers on a single bus for a given operating voltage, data rate, or bus length.
RS-422, however, is defined as a simplex multidrop communication and allows up to 10 receivers on a single bus, only. If you need to be RS-422 compliant, then your circuit may be limited by the standard.
Our recommendation is to build a smaller module - limited to a much smaller number of nodes, like 10-15 - and then correlate this smaller system behavior with your simulation environment. Once correlated, you should be able to scale to a larger network.
Thanks,
Shasta