I am using MAX9286+MAX96701,
Edit Notes
Removed proprietary information[edited by: GenevaCooper at 1:33 PM (GMT -4) on 19 Apr 2024]
MAX96701
Production
The MAX96701 is a compact serializer in a 4mm x 4mm TQFN package especially suited for automotive camera applications. In high-bandwidth mode, the parallel...
Datasheet
MAX96701 on Analog.com
MAX9286
Production
The MAX9286 Gigabit multimedia serial link (GMSL) deserializer receives data from up to four GMSL
serializers over 50O coax or 100O shielded twisted-pair...
MAX9286 on Analog.com
I am using MAX9286+MAX96701,
GenevaCooper - Moved from Other Products to Interface and Isolation. Post date updated from Friday, April 19, 2024 2:39 AM UTC to Friday, April 19, 2024 6:50 PM UTC to reflect the move.
Thank you for your inquiry.
A Non-Disclosure Agreement covers the product you are seeking support on, and we are unable to provide support for it in the public EngineerZone community. Per the Analog Devices EngineerZone Code of Conduct, we do not discuss NDA products on EngineerZone. To receive support on this product, please contact the CIC team.