ADUM3154
Production
The ADuM31541 is an SPIsolatorâ„¢ digital isolator optimized for a serial peripheral interface (SPI) that includes support for up to four subordinate devices...
Datasheet
ADUM3154 on Analog.com
MAX1230
Production
The MAX1226/MAX1228/MAX1230 are serial 12-bit analog-to-digital converters (ADCs) with an internal reference and an internal temperature sensor. These...
Datasheet
MAX1230 on Analog.com
ADUM342E
Recommended for New Designs
The ADuM340E/ADuM341E/ADuM342E are quad-channel digital
isolators based on Analog Devices, Inc., iCoupler® technology.
Combining high speed, complementary...
Datasheet
ADUM342E on Analog.com
ADUM341E
Recommended for New Designs
The ADuM340E/ADuM341E/ADuM342E are quad-channel digital
isolators based on Analog Devices, Inc., iCoupler® technology.
Combining high speed, complementary...
Datasheet
ADUM341E on Analog.com
MAX12930
Recommended for New Designs
The MAX12930/MAX12931 are a family of 2-channel, 3kV/5kVRMS digital galvanic isolators using Maxim’s proprietary process technology. These devices transfer...
Datasheet
MAX12930 on Analog.com
ADUM340E
Recommended for New Designs
The ADuM340E/ADuM341E/ADuM342E are quad-channel digital
isolators based on Analog Devices, Inc., iCoupler® technology.
Combining high speed, complementary...
Datasheet
ADUM340E on Analog.com
ADUM3152
Production
The ADuM3151/ADuM3152/ADuM3153Â are 7-channel, SPIsolatorâ„¢ digital isolators optimized for isolated serial peripheral interfaces (SPIs). Based on the...
Datasheet
ADUM3152 on Analog.com
Hello,
we plan to use 2x MAX1230BCEG+ ADCs for a total 16 differential ADC channels in our design and the digital SPI interface needs to be isolated.
So, we do need a digital SPI isolator that supports 2 SPI slave devices and ADuM3154 (which supports even up to 4 slaves) seemed a good option for this purpose.
However, the MAX1230 ADCs requires additionally one back channel (for the EOC signal) each:
Therefore, the isolator needs to support SPI with 2 SPI slaves plus 2 back channels.
What would be your recommendation for an Analog Devices isolator for this use case (SPI with 2 slaves plus 2 back channels)?
Best regards and thanks in advance
Andreas