MAX22193
Recommended for New Designs
The MAX22193 translates four 24V industrial digital inputs to four CMOS-logic-compatible, parallel outputs. Propagation delay from input-to-output is less...
Datasheet
MAX22193 on Analog.com
MAX22195
Production
The MAX22195 translates eight 24V industrial digital inputs to eight CMOS-compatible, parallel outputs. Propagation delay from input-to-output is less...
Datasheet
MAX22195 on Analog.com
The MAX22193/5 have a detectable pulse width spec of 220ns min. This spec determines the maximum input signal frequency to be less than 4.5MHz
MAX22195 detectable pulse width:
The MAX22193 detectable pulse…
Hello Yenchen,
The "detectable pulse width" refers to the shortest/minimum pulse width at input that can be detected by MAX22193/5.
In case of MAX22195, tpw has a min of 220ns. It means that…
The MAX22193/5 have a detectable pulse width spec of 220ns min. This spec determines the maximum input signal frequency to be less than 4.5MHz
MAX22195 detectable pulse width:
The MAX22193 detectable pulse width is 200ns, which corresponds to 5MHz maximum input frequency.
Thanks,
Wei
Hi Wei,
Thanks for your kindly response, Below is the MAX22193 datasheet and tpw max is 200ns. Is this parameter means the freq need more than 5MHz
Hello Yenchen,
The "detectable pulse width" refers to the shortest/minimum pulse width at input that can be detected by MAX22193/5.
In case of MAX22195, tpw has a min of 220ns. It means that pulse width less than 220ns cannot be detected. This means that input freq faster than 1/220ns=4.5MHz cannot be detected.
In case of MAX22193, tpw has a max of 200ns. It means that pulse width greater than 200ns can be detected. This means that input freq slower than 1/200ns=5MHz can be detected.
Hope it helps explain the subtle differences.
Regards,
Yucong
Hi Yucong
Understand, Thanks for your clarify.