Post Go back to editing

Reg_RS422 driver and receiver with footprint compatible of LVDS driver and receiver

Category: Hardware
Product Number: RS422

Actually we need RS422 driver and receiver with footprint compatible of LVDS driver and receiver (ie., RS422 driver part should be replaceable with LVDS driver or Vice versa, same for RS422 receiver also).

We are searching for new parts

Please suggest the parts for the below requirement,

1.RS422 driver and LVDS driver- Both should have same footprint and pin configuration compatibility.

2.RS422 receiver and LVDS receiver - Both should have same footprint and pin configuration compatibility.

3. Data rate for RS422 shall be 10 to 20Mbps and LVDS shall be 600Mbps.

4. Quad or octal  channel shall be preferred.

5.Temperature range=-40degcel to +85degcel

6. +/-15kV ESD


(Note:Only footprint and pin configuration compatibility required.  RS422 Driver and receiver not required to comply with TIA-EIA-644.)

Regards,

Gurusamy M



Moved and tagged
[edited by: emassa at 2:54 PM (GMT -5) on 1 Mar 2023]
Parents
  • Hi Gurusamy M,

    Please see below list for pin-to-pin compatible for RS422 and LVDS driver and receivers. They are 16-pin SIOC or TSSOP. They meet your requirements except the data rate for LVDS. Our quad LVDS drivers/receivers go up to 400Mpbs. 

    RS422 Transmitter: MAX3030E (SOIC/TSSOP) 20Mbps

    LVDS Driver: ADN4665 (SOIC/TSSOP) 400Mpbs

    RS422 Receiver: MAX3093E (SOIC/TSSOP) 10Mbps; MAX3096 (SOIC) 10Mbps; MAX33076 (SOIC) 20Mbps

    LVD Receiver: ADN4666 (SOIC/TSSOP) 400Mbps

    Regards,

    Jane

Reply
  • Hi Gurusamy M,

    Please see below list for pin-to-pin compatible for RS422 and LVDS driver and receivers. They are 16-pin SIOC or TSSOP. They meet your requirements except the data rate for LVDS. Our quad LVDS drivers/receivers go up to 400Mpbs. 

    RS422 Transmitter: MAX3030E (SOIC/TSSOP) 20Mbps

    LVDS Driver: ADN4665 (SOIC/TSSOP) 400Mpbs

    RS422 Receiver: MAX3093E (SOIC/TSSOP) 10Mbps; MAX3096 (SOIC) 10Mbps; MAX33076 (SOIC) 20Mbps

    LVD Receiver: ADN4666 (SOIC/TSSOP) 400Mbps

    Regards,

    Jane

Children
No Data