Post Go back to editing

Reg_RS422 driver and receiver with footprint compatible of LVDS driver and receiver

Thread Summary

The user requested RS422 and LVDS drivers/receivers with the same footprint and pin configuration, quad or octal channels, and specific data rates. The final answer suggests the MAX3030E (RS422 driver, 20Mbps), ADN4665 (LVDS driver, 400Mbps), MAX3093E/MAX3096/MAX33076 (RS422 receivers, 10-20Mbps), and ADN4666 (LVDS receiver, 400Mbps), all in SOIC/TSSOP packages. The LVDS data rate is limited to 400Mbps, not 600Mbps as requested.
AI Generated Content
Category: Hardware
Product Number: RS422

Actually we need RS422 driver and receiver with footprint compatible of LVDS driver and receiver (ie., RS422 driver part should be replaceable with LVDS driver or Vice versa, same for RS422 receiver also).

We are searching for new parts

Please suggest the parts for the below requirement,

1.RS422 driver and LVDS driver- Both should have same footprint and pin configuration compatibility.

2.RS422 receiver and LVDS receiver - Both should have same footprint and pin configuration compatibility.

3. Data rate for RS422 shall be 10 to 20Mbps and LVDS shall be 600Mbps.

4. Quad or octal  channel shall be preferred.

5.Temperature range=-40degcel to +85degcel

6. +/-15kV ESD


(Note:Only footprint and pin configuration compatibility required.  RS422 Driver and receiver not required to comply with TIA-EIA-644.)

Regards,

Gurusamy M

Edit Notes

Moved and tagged
[edited by: emassa at 2:54 PM (GMT -5) on 1 Mar 2023]

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.