Post Go back to editing

Questions about ADM2582E Icc Current

Category: Datasheet/Specs
Product Number: ADM2582E

HI,

What is the approximate input current (Icc) of the ADM2582E under the following conditions?
 Vcc=5V, DE=Low, /RE=Low, No Load, Ta=25°C

I will use 12 pcs of ADM2582Es and am concerned about the Icc current under the above conditions due to the supply current limitation of Vcc=5V.

Regards,

Kazu

Parents Reply Children
No Data