Post Go back to editing

Availability ADUM1200BRZ? Replacement?

Hello everybody,

the lead times on the ADUM1200 series is insanely long. Stock will be available in 2024:

Our design is using a single channel of the ADUM1200BRZ. Due to long lead times we are looking for an alternative. It does not have to be "drop-in" replacement.

Could you please suggest one?

Thanks.

Daniel

Parents
  • Hi Daniel,

    Have you any specific application/performance requirements that might indicate the most suitable options?

    If you're only using one single channel, and package type is not a limiting factor at present then there should be many options, at least from a technical standpoint.

    Alternatives include:

    • MAX22245/46: 2-channel, 5kVrms, low power, High data rate 200Mbps, default output options, flexible supply options
    • ADUM110N: same package, flexible supplies, failsafe output options, 3kVrms withstand rating,  150Mbps.
    •  ADUM120N/121N: same package, Higher data rate 150Mbps, has flexible supply configurations and a higher withstand voltage at 3kVrms and has failsafe output options.
    • ADUM210N: single channel isolator with 5kVrms withstand voltage, has higher data rate 150Mbps, flexible supplies and has failsafe output options. 
    • ADUM220N/221N/225N/226N: 2-channel 5kVrms withstand, flexible supplies, Fail-safe high/low options, 150Mbps Data rate,
    • MAX12934/12935: 200Mbps, 5KVrms, low power, default output states, flexible supply options
    • MAX12930/31: 2-channel, 3kVrms/5kVrms Withstand rate options, flexible supplies, low-power, 25/150Mbps, 8 pin SOIC_N & 16 pin SOIC_W package options.
    • Other options such as the micropower ADUM1240/41/45/46 family may be a good option if the 2Mbps data rate satisfies your application needs and the ADUM3200/01/3210/3211, ADUM3100, ADUM1210, ADUM1280/81/85/86, ADUM2200/01 are other potential replacements that come to mind.

     Best Regards,

    Shane

Reply
  • Hi Daniel,

    Have you any specific application/performance requirements that might indicate the most suitable options?

    If you're only using one single channel, and package type is not a limiting factor at present then there should be many options, at least from a technical standpoint.

    Alternatives include:

    • MAX22245/46: 2-channel, 5kVrms, low power, High data rate 200Mbps, default output options, flexible supply options
    • ADUM110N: same package, flexible supplies, failsafe output options, 3kVrms withstand rating,  150Mbps.
    •  ADUM120N/121N: same package, Higher data rate 150Mbps, has flexible supply configurations and a higher withstand voltage at 3kVrms and has failsafe output options.
    • ADUM210N: single channel isolator with 5kVrms withstand voltage, has higher data rate 150Mbps, flexible supplies and has failsafe output options. 
    • ADUM220N/221N/225N/226N: 2-channel 5kVrms withstand, flexible supplies, Fail-safe high/low options, 150Mbps Data rate,
    • MAX12934/12935: 200Mbps, 5KVrms, low power, default output states, flexible supply options
    • MAX12930/31: 2-channel, 3kVrms/5kVrms Withstand rate options, flexible supplies, low-power, 25/150Mbps, 8 pin SOIC_N & 16 pin SOIC_W package options.
    • Other options such as the micropower ADUM1240/41/45/46 family may be a good option if the 2Mbps data rate satisfies your application needs and the ADUM3200/01/3210/3211, ADUM3100, ADUM1210, ADUM1280/81/85/86, ADUM2200/01 are other potential replacements that come to mind.

     Best Regards,

    Shane

Children

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.