Post Go back to editing

ADP1032 specification

Hi, everyone.

I have question on datasheet of ADP1032.

As it is written,
Specification of datasheet is
VINP voltage (VINP) = 24 V and ambient temperature (TA) = 25°C for typical specifications.
Minimum and maximum specifications apply over the entire operating range of 4.5 V ≤ VINP ≤ 60 V and −40°C ≤ TJ ≤ +125°C, unless otherwise noted.

Accordingly, the minimum value of Current-Limit Threshold (ILIM(FLYBACK)) without note is 400 mA, the typical value is 440 mA, and the maximum value is 480 mA.

I design board expecting 400 mA from VINP of 5V ~ 12V, but it does not work.

I think figures 4 and 7 appear to have low IOUT limitations in VINP of 5V.

I wonder ADP1032 does work that I expect, or not.

Sincery,
JaeKyung.