Adum3223 why is the output VOA VOB high when vdd1 = 5V and via VIB = 3.3V? In the specification, when vdd1 = 5V, via VIB needs to be greater than 0.7 * vdd1 = 0.7 * 5V = 3.5V, and the output above 3.5V is high level?
When vdd1 = 5V, is via VIB applicable when the maximum voltage is only 3.3V?