Hello!
I have a problem with LT3999.
I simulate LDO with parameters:
Vin=12V
Vout=12V
Iout=800 mA.
I use Coilcraft PA6384 with turns ratio 1:1.4 and diaode with Vf=1V.
I do not understand, why the output violtage rises more than 12v?
Then I add a load and Vout equal 12 V