Hi everyone,
it's possible to use the ADUM142E and ADUM1251 in mixed powersupply mode?
VDD1 =+3V3 and VDD2=1V8
In the datasheet is always explained the typical voltage range for 5V/3V3 or 1V8
thx
Hi everyone,
it's possible to use the ADUM142E and ADUM1251 in mixed powersupply mode?
VDD1 =+3V3 and VDD2=1V8
In the datasheet is always explained the typical voltage range for 5V/3V3 or 1V8
thx
Hello Micha,
the ADuM142E and ADuM1251 are 'isolators', hence no connection between VDD1/GND1 towards VDD2/GND2.
As both parts offer signal level translation this scenario demands for mixed power supply levels.
ADuM142 offers 1.8-5,5V VDDx range and ADuM1251 offers 3,0V-5,5V as VDDx range.
The specified parameters are always stated for VDD1=VDD2, to limit the amount of data and reduce test time.
kind regards
Markus
Hello Micha,
the ADuM142E and ADuM1251 are 'isolators', hence no connection between VDD1/GND1 towards VDD2/GND2.
As both parts offer signal level translation this scenario demands for mixed power supply levels.
ADuM142 offers 1.8-5,5V VDDx range and ADuM1251 offers 3,0V-5,5V as VDDx range.
The specified parameters are always stated for VDD1=VDD2, to limit the amount of data and reduce test time.
kind regards
Markus