Hi,
1. what to be done(high/Low) for RCOUT Pin no:7 in ADUM5402
2. what need to be done for VE1 Pin no:7 in ADUM3402
ADUM5402
Production
The ADuM5401Â / ADuM5402 /Â ADuM5403Â /Â ADuM5404Â are
quad-channel digital isolators with isoPower®, an integrated,
isolated dc-to-dc converter. Based...
Datasheet
ADUM5402 on Analog.com
ADuM3402
Production
The ADuM3400/ADuM3401/ADuM3402 are 4-channel digital
isolators based on the Analog Devices, Inc., iCoupler® technology.
Combining high speed CMOS and...
Datasheet
ADuM3402 on Analog.com
Hi,
1. what to be done(high/Low) for RCOUT Pin no:7 in ADUM5402
2. what need to be done for VE1 Pin no:7 in ADUM3402
Hi Sreekanthpalla,
Answer to your second question:
VE1 is the Output Enable 1 for VOC and VOD (logic outputs) on ADUM3402. VOC and VOD outputs are enabled when VE1 is high (it is active high) or disconnected. VOC and VOD outputs are disabled when VE1 is low. In noisy environments, however, connecting VE1 to an external logic high or low is recommended.
-Naveen