I have made the circuit shown in figure 12 of the datasheet (basic unity gain), with a 2k load. When i see my output i only measure a slew rate of 0.5V/us instead of 6V/us. Is there anything to do to increase the slew rate?
AD215
Obsolete
The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer...
Datasheet
AD215 on Analog.com
I have made the circuit shown in figure 12 of the datasheet (basic unity gain), with a 2k load. When i see my output i only measure a slew rate of 0.5V/us instead of 6V/us. Is there anything to do to increase the slew rate?
Slew rate is a large signal parameter. Change the 2k to zero ohms so you don't have an R-C input
and use a signal generator with a very fast rise time, say -10V to +10V in 500 ns or less.
Scope shots of input and output??
Harry
Slew rate is a large signal parameter. Change the 2k to zero ohms so you don't have an R-C input
and use a signal generator with a very fast rise time, say -10V to +10V in 500 ns or less.
Scope shots of input and output??
Harry