The attached Japanese errata mention the capacitor withstand voltage value of C3 of ADM1385 is 6.3V wrong and 10V is correct.
Is the capacitor withstand voltage of C3 in ADM3202 datasheet correct at 10V ?
ADM3202
Production
The ADM3202 / ADM3222 / ADM1385 are high speed, 2-channel RS232/V.28 interface devices which operate from a single +3.3 V power supply. Low power consumption...
Datasheet
ADM3202 on Analog.com
ADM1385
Production
The ADM3202 / ADM3222 / ADM1385 are high speed, 2-channel RS232/V.28 interface devices which operate from a single +3.3 V power supply. Low power consumption...
Datasheet
ADM1385 on Analog.com
The attached Japanese errata mention the capacitor withstand voltage value of C3 of ADM1385 is 6.3V wrong and 10V is correct.
Is the capacitor withstand voltage of C3 in ADM3202 datasheet correct at 10V ?