Article What packages are available for the MAX3420E?

The MAX3420E is available in two packages. The 32-pin TQFP (7mm x 7mm body size) is good for prototyping and short production runs because it has package leads. The 24-pin TQFN package (5mm x 5mm body size, with pads underneath the package) is ideal for high-volume compact devices.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.