Article Why do the ADuM3190 and ADuM4190 have two error amplifier outputs

Q 

Why do the ADuM3190 and ADuM4190 have two error amplifier outputs?

 

A 

The ADuM3190/ADuM4190 have an EAOUT pin 6 which has an output voltage specified
to 2.4V and an EAOUT2 pin 7 which is specified to 5.0V. The EAOUT2 pin provides
a higher voltage to help drive the COMP pin of a PWM controller which may
require 5V. The internal circuits of the ADuM3190/ADuM4190 run off internal
3.0V regulators, which is why the EAOUT pin 6 is limited to less than 3V. The
EAOUT2 pin has an open drain circuit which is used with an external pull-up to
connect to a VDD supply voltage of 3V to 20V, which is how EAOUT2 can be rated
to 5.0V.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.