Customers can consider ADI's MAX2266x family.
The MAX22663−MAX22666 are a family of 6-channel reinforced digital isolators in a 16 Wide SOIC package, with an isolation rating of 5kVRMS and support a data rate of up to 200Mbps (C&F variants- see below). The MAX2266_B/C feature default-high outputs. The MAX2266_E/F feature default-low outputs. The default is the state the output assumes when the input is not powered or if the input is open-circuit. They also support a wide supply voltage operating range from 1.71V to 5.5V, available in a pin compatible variant (MAX22665B/ MAX22665C/MAX22665E/MAX22665F) which can be a direct replacement for TI's ISO6761DWR. max2266x.pdf