Post Go back to editing

Why use the RapID Platform with the REM Switch?

Why use the RapID Platform with the REM Switch?

Parents
  • The RapID Platform with the REM Switch is specifically designed to support the time-critical Industrial Ethernet protocols including PROFINET IRT, EtherCAT, SERCOS III, and POWERLINK. It also supports EtherNet/IP with beacon-based DLR. And while the REM-based RapID Platform also supports standard Industrial Ethernet protocols like PROFINET RT, EtherNet/IP, and ModbusTCP, for those users who do not need the time-critical processing for protocols like EtherCAT and PROFINET IRT, Analog offers a RapID Platform with a standard Ethernet switch.

Reply
  • The RapID Platform with the REM Switch is specifically designed to support the time-critical Industrial Ethernet protocols including PROFINET IRT, EtherCAT, SERCOS III, and POWERLINK. It also supports EtherNet/IP with beacon-based DLR. And while the REM-based RapID Platform also supports standard Industrial Ethernet protocols like PROFINET RT, EtherNet/IP, and ModbusTCP, for those users who do not need the time-critical processing for protocols like EtherCAT and PROFINET IRT, Analog offers a RapID Platform with a standard Ethernet switch.

Children
No Data