Why use the RapID Platform with the REM Switch?
Why use the RapID Platform with the REM Switch?
The RapID Platform with the REM Switch is specifically designed to support the time-critical Industrial Ethernet protocols including PROFINET IRT, EtherCAT, SERCOS III, and POWERLINK. It also supports EtherNet/IP with beacon-based DLR. And while the REM-based RapID Platform also supports standard Industrial Ethernet protocols like PROFINET RT, EtherNet/IP, and ModbusTCP, for those users who do not need the time-critical processing for protocols like EtherCAT and PROFINET IRT, Analog offers a RapID Platform with a standard Ethernet switch.