ADIN1300 Gigabit Ethernet PHY Evaluation board with optional MDIO interface dongle

The EVAL-ADIN1300FMCZ allows evaluation of the key features of the ADIN1200 robust, industrial, low latency 10 Mbps, 100 Mbps and 1 Gbps Ethernet physical layer (PHY). Each Evaluation Kit contains two EVAL-ADIN1200FMCZ boards and 2 MDIO interface dongles. User must supply USB-micro cables, Ethernet cable and power supply to complete the setup.

The EVAL-ADIN1300FMCZ is powered by a single, external, 5 V supply rail. All chip supplies are regulated from the 5 V rail providing supply rails required for AVDD3P3, VDD0P, and VDDIO. The user can connect an FPGA to the FMC connector on the back side of the board as the MAC controller. For the MDIO control, the ADI MDIO interface Dongle allows user interface to the 2-wire MDIO interface via the ADI SW GUI. The user can alternatively connect their own MDIO interface to the P5 connector. Visit the ADIN1300 product page for more detail. 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.