Q1:When auto-mdix fails at boot time, are there any workarounds such as back-off algorithms?
Q2:Can Auto-MDIX be used even when Auto-Negotiation is disabled?
Edit Notes
de[編集者:UBOTI、編集時刻: 10 Jun 2025 日 11:29 AM 時 (GMT -4)]
ADIN1200
Recommended for New Designs
The ADIN1200 is a low power, single-port, 10 Mbps and 100 Mbps Ethernet transceiver with low latency specifications designed
for industrial Ethernet applications...
Datasheet
ADIN1200 on Analog.com
Q1:When auto-mdix fails at boot time, are there any workarounds such as back-off algorithms?
Q2:Can Auto-MDIX be used even when Auto-Negotiation is disabled?