ADIN1100
Recommended for New Designs
The ADIN1100 is a low power, single port, 10BASE-T1L transceiver designed for industrial Ethernet applications and is compliant with the IEEE® 802.3cg...
Datasheet
ADIN1100 on Analog.com
ADIN1200
Recommended for New Designs
The ADIN1200 is a low power, single-port, 10 Mbps and 100 Mbps Ethernet transceiver with low latency specifications designed
for industrial Ethernet applications...
Datasheet
ADIN1200 on Analog.com
Hi Guys,
When operating ADIN1100 in media converter mode, which part configures and onboard ADIN1200 over RGMII is it the ADIN1100 or the Cortex MCU?