Please read the EngineerZone Code of Conduct before posting. |
ADI’s robust Ethernet physical layer devices (PHY) provide the industry’s lowest power consumption and shortest latency technology in small package sizes. Supporting speeds of 10 Mb, 100 Mb and 1 Gb data rates, this technology is ideally suited to harsh environments and has been extensively tested for EMC and robustness. Specified for extended ambient temperature ranges up to 105°C, it provides the highest level of reliability needed for industrial applications.
Need support? Click the Ask a Question button to the right.