Post Go back to editing

Ethernet Switch

Hi Team ,

We are looking for ethernet switch with below Requirement, kindly suggest us suitable part

Product Ethernet Switch
Supply Voltage(VDDAR, VDDC) Minimum V 1.14 - -
Supply Voltage(VDDAR, VDDC) Maximum V - - 1.32
Supply Voltage (VDDAT) Minimum V 3.135 - -
Supply Voltage (VDDAT) Maximum V - - 3.465
Supply Voltage (VDDIO @ 3.3V) Minimum V 3.135 - -
Supply Voltage (VDDIO @ 3.3V) Maximum V - - 3.465
Supply Voltage (VDDIO @ 2.5V) Minimum V 2.375 - -
Supply Voltage (VDDIO @ 2.5V) Maximum V - - 2.625
Supply Voltage (VDDIO @ 1.8V) Minimum 1.71 - -
Supply Voltage (VDDIO @ 1.8V) Maximum V - - 1.89
Supply Current mA - - 107
Thermal Resistance (ΘJA) °C/W 41.54 - -
Ethernet Bandwidth Mbps = 10/100 Mbps
Number of Ethernet Ports - = 5
Interface Type - = MII
Min. Operating Temperature °C -40
Max. Operating Temperature °C 85
Mounting Type Surface Mount Device
Package / Case 128-PQFP
Parents
  • Hello,

    The fido5100/5200 series is a 10/100 Mbps part that supports Ethernet along with many major Industrial Ethernet protocols.

    The interface from a host processor to the switch however is a 16/32 bit parallel interface. This is different from your desire for an MII interface. There may be other options but I would like to understand what you need as far as this part is concerened.

    Can you give me any more details about your end application?

    Thanks,

Reply
  • Hello,

    The fido5100/5200 series is a 10/100 Mbps part that supports Ethernet along with many major Industrial Ethernet protocols.

    The interface from a host processor to the switch however is a 16/32 bit parallel interface. This is different from your desire for an MII interface. There may be other options but I would like to understand what you need as far as this part is concerened.

    Can you give me any more details about your end application?

    Thanks,

Children
No Data