Dear Brainstormers,
This week, we are back with our fundamental domain which is electronic design. Therefore, dear engineers, please jump on this!

A 2-stage cascaded amplifier, shorted by a resistor R, is amplifying a signal from an ideal voltage source VSRC .
The opamps are considered as ideal.
Questions :
Good luck!
Kuo-Chang
1. Rin = 1 / (1/R1 - ((R2*R4) / (R1*R3) - 1) / R) where R1 = 10K, R2 = 40K, R3 = 10K, & R4 = 20K
so when R = 120K --> Rin = 24K
& when R = 30K --> Rin = -7.5K
2. 70K
3. assuming perfect rail to rail opamps +- 1.5 V
4. Op1 = -8 V, Op2 = 12 V (saturated)
1. Rin = 1 / (1/R1 - ((R2*R4) / (R1*R3) - 1) / R) where R1 = 10K, R2 = 40K, R3 = 10K, & R4 = 20K
so when R = 120K --> Rin = 24K
& when R = 30K --> Rin = -7.5K
2. 70K
3. assuming perfect rail to rail opamps +- 1.5 V
4. Op1 = -8 V, Op2 = 12 V (saturated)