ERROR--system_axi_ddr_cntrl_0_mig.v": no such file or directory

Hello, my OS is ubuntu 18.04.3 -desktop-amd64

I use the link----- github.com/.../hdl

The environment is OK.
cd projects/adrv9009/zc706
make


Then I met the errors in adrv9009_zc706_vivado.log as follows.
I really do NOT know how to find the file and solve the problem.
Please help me.

------------------------------------------------------------------------------------

select_path
### adi_tpl_jesd204_tx_create tx_adrv9009_tpl_core $TX_NUM_OF_LANES \
###                                                $TX_NUM_OF_CONVERTERS \
###                                                $TX_SAMPLES_PER_FRAME \
###                                                $TX_SAMPLE_WIDTH
connect_bd_net /tx_adrv9009_tpl_core/s_axi_aclk /tx_adrv9009_tpl_core/tpl_core/s_axi_aclk
connect_bd_net /tx_adrv9009_tpl_core/s_axi_aresetn /tx_adrv9009_tpl_core/tpl_core/s_axi_aresetn
connect_bd_intf_net /tx_adrv9009_tpl_core/s_axi /tx_adrv9009_tpl_core/tpl_core/s_axi
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/link_clk /tx_adrv9009_tpl_core/link_clk
connect_bd_intf_net /tx_adrv9009_tpl_core/tpl_core/link /tx_adrv9009_tpl_core/link
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/enable /tx_adrv9009_tpl_core/enable_slice_0/Din
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/dac_valid /tx_adrv9009_tpl_core/valid_slice_0/Din
connect_bd_net /tx_adrv9009_tpl_core/enable_slice_0/Dout /tx_adrv9009_tpl_core/dac_enable_0
connect_bd_net /tx_adrv9009_tpl_core/valid_slice_0/Dout /tx_adrv9009_tpl_core/dac_valid_0
connect_bd_net /tx_adrv9009_tpl_core/dac_data_0 /tx_adrv9009_tpl_core/data_concat/In0
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/enable /tx_adrv9009_tpl_core/enable_slice_1/Din
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/dac_valid /tx_adrv9009_tpl_core/valid_slice_1/Din
connect_bd_net /tx_adrv9009_tpl_core/enable_slice_1/Dout /tx_adrv9009_tpl_core/dac_enable_1
connect_bd_net /tx_adrv9009_tpl_core/valid_slice_1/Dout /tx_adrv9009_tpl_core/dac_valid_1
connect_bd_net /tx_adrv9009_tpl_core/dac_data_1 /tx_adrv9009_tpl_core/data_concat/In1
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/enable /tx_adrv9009_tpl_core/enable_slice_2/Din
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/dac_valid /tx_adrv9009_tpl_core/valid_slice_2/Din
connect_bd_net /tx_adrv9009_tpl_core/enable_slice_2/Dout /tx_adrv9009_tpl_core/dac_enable_2
connect_bd_net /tx_adrv9009_tpl_core/valid_slice_2/Dout /tx_adrv9009_tpl_core/dac_valid_2
connect_bd_net /tx_adrv9009_tpl_core/dac_data_2 /tx_adrv9009_tpl_core/data_concat/In2
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/enable /tx_adrv9009_tpl_core/enable_slice_3/Din
connect_bd_net /tx_adrv9009_tpl_core/tpl_core/dac_valid /tx_adrv9009_tpl_core/valid_slice_3/Din
connect_bd_net /tx_adrv9009_tpl_core/enable_slice_3/Dout /tx_adrv9009_tpl_core/dac_enable_3
connect_bd_net /tx_adrv9009_tpl_core/valid_slice_3/Dout /tx_adrv9009_tpl_core/dac_valid_3
connect_bd_net /tx_adrv9009_tpl_core/dac_data_3 /tx_adrv9009_tpl_core/data_concat/In3
connect_bd_net /tx_adrv9009_tpl_core/data_concat/dout /tx_adrv9009_tpl_core/tpl_core/dac_ddata
connect_bd_net /tx_adrv9009_tpl_core/dac_dunf /tx_adrv9009_tpl_core/tpl_core/dac_dunf
### ad_ip_instance axi_dmac axi_adrv9009_tx_dma
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.DMA_TYPE_SRC 0
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.DMA_TYPE_DEST 1
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.CYCLIC 1
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.ASYNC_CLK_DEST_REQ 1
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.ASYNC_CLK_SRC_DEST 1
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.ASYNC_CLK_REQ_SRC 1
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.DMA_2D_TRANSFER 0
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.DMA_DATA_WIDTH_DEST $dac_dma_data_width
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.MAX_BYTES_PER_BURST 256
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.AXI_SLICE_DEST true
### ad_ip_parameter axi_adrv9009_tx_dma CONFIG.AXI_SLICE_SRC true
### ad_dacfifo_create $dac_fifo_name $dac_data_width $dac_dma_data_width $dac_fifo_address_width
couldn't open "/media/sf_z_share/adi/hdl/projects/adrv9009/zc706/adrv9009_zc706.srcs/sources_1/bd/system/ip/system_axi_ddr_cntrl_0/system_axi_ddr_cntrl_0/user_design/rtl/system_axi_ddr_cntrl_0_mig.v": no such file or directory
ERROR: [IP_Flow 19-3475] Tcl error in ::ipgui_system_axi_ddr_cntrl_0::updateAllModelParams procedure for BD Cell 'axi_ddr_cntrl'. couldn't open "/media/sf_z_share/adi/hdl/projects/adrv9009/zc706/adrv9009_zc706.srcs/sources_1/bd/system/ip/system_axi_ddr_cntrl_0/system_axi_ddr_cntrl_0/user_design/rtl/system_axi_ddr_cntrl_0_mig.v": no such file or directory
INFO: [IP_Flow 19-3438] Customization errors found on 'axi_ddr_cntrl'. Restoring to previous valid configuration.
ERROR: [BD 41-245] set_property error - Customization errors found on 'axi_ddr_cntrl'. Restoring to previous valid configuration.

ERROR: [Common 17-39] 'set_property' failed due to earlier errors.

----------------------------------------------------------------------------------