MAX125
Production
The MAX125/MAX126 are high-speed, multichannel,
14-bit data-acquisition systems (DAS) with simultaneous
track/holds (T/Hs). These devices contain a 14...
Datasheet
MAX125 on Analog.com
MAX16006
Production
The MAX16000–MAX16007 are low-voltage, quad-/hex-/octal-voltage µP supervisors in small TQFN and TSSOP packages. These devices provide supervisory functions...
Datasheet
MAX16006 on Analog.com
MAX6725
Production
The MAX6715-MAX6729 are ultra-low-voltage microprocessor (µP) supervisory circuits designed to monitor two or three system power-supply voltages. These...
Datasheet
MAX6725 on Analog.com
MAX13487E
Production
The MAX13487E/MAX13488E +5V, half-duplex, ±15kV ESD-protected RS-485/RS-422-compatible transceivers feature one driver and one receiver. The MAX13487E...
Datasheet
MAX13487E on Analog.com
MAX14841E
Production
The MAX14840E/MAX14841E are +3.3V ESD-protected transceivers intended for half-duplex RS-485 communication up to 40Mbps. These transceivers are optimized...
Datasheet
MAX14841E on Analog.com
DS1338Z
Production
The DS1338 serial real-time clock (RTC) is a low-power, full binary-coded decimal (BCD) clock/calendar plus 56 bytes of NV SRAM. Address and data are transferred...
Datasheet
DS1338Z on Analog.com
One of the top smart-grid equipment suppliers in China, Beijing Sifang Automation develops solutions for power system automation, relay protection, power system security and stability control, HVDC transmission control, dispatching automation, distribution automation, power simulation, and rail transportation for electric power system and related industries, including petrochemical, coal, and metallurgy.
The company's power-grid protection products have circuits with low, medium, and high voltages. Since the equipment is expected to operate continuously for up to 15 years (with some technology upgrades), the equipment requires high-quality semiconductors with long lifecycles. Performance and cost of the semiconductors are also important.
Sifang has been working with Maxim for more than 15 years. Inside its power-grid protection solutions is an array of Maxim signal-chain products:
Said Mr. Chen Qiurong, senior manager of Hardware R&D at the company: "We benefit from the quality of the signal-chain products as well as Maxim's reliability as a supplier."
Learn more about the company and its evaluation of Maxim signal-chain ICs by reading the Beijing Sifang Automation customer testimonial.

Beijing Sifang Automation is one of China's top smart-grid equipment suppliers.