MAX14912
Production
The MAX14912/MAX14913 have eight 640mA smart high-side switches that can also be configured as push-pull drivers for high-speed switching. The propagation...
Datasheet
MAX14912 on Analog.com
MAX22190
Production
The MAX22190 is an IEC 61131-2 compliant industrial digital input device. The MAX22190 translates eight, 24V current-sinking, industrial inputs to a serialized...
Datasheet
MAX22190 on Analog.com
MAX14931
Recommended for New Designs
The MAX14930–MAX14932 are a family of 4-channel 2.75kVRMS digital isolators utilizing Maxim’s proprietary process technology. The MAX14130–MAX14131...
Datasheet
MAX14931 on Analog.com
MAX17503
Production
The Himalaya series of voltage regulator ICs, power modules, and chargers enable cooler, smaller, and simpler power supply solutions. The MAX17503/MAX17503S...
Datasheet
MAX17503 on Analog.com
MAX3042
Production
The MAX3040–MAX3045 is a family of 5V quad RS-485/RS-422 transmitters designed for digital data transmission over twisted-pair balanced lines. All transmitter...
Datasheet
MAX3042 on Analog.com
MAX3094E
Production
The MAX3093E/MAX3094E are rugged, low-power, quad, RS-422/RS-485 receivers featuring electrostatic discharge (ESD) protection for use in harsh environments...
Datasheet
MAX3094E on Analog.com
MAX6071
Production
The MAX6070/MAX6071 offer a very low noise and low-drift voltage reference in a small 6-pin SOT23 package. These devices provide a 1/f noise voltage of...
Datasheet
MAX6071 on Analog.com
MAX14783E
Production
The MAX14783E is a half-duplex RS-485 transceiver that operates at either 3.3V or 5V rails with high ±35kV ESD performance and up to 42Mbps data rate...
Datasheet
MAX14783E on Analog.com
MAX14945
Recommended for New Designs
The MAX14945 isolated RS-485/RS-422 transceiver provides
2750VRMS (60s) of galvanic isolation between the cable
side (RS-485/RS-422 driver/receiver side...
Datasheet
MAX14945 on Analog.com
HollySys develops industrial automation products such as programmable logic controllers (PLCs) and distributed control systems (DCSs). The leading automation and IT solutions provider also researches embedded computing platforms, industrial networks, and large-scale configuration software.
As manufacturing companies continue to embrace Industry 4.0 and bring more automated capabilities into their facilities, industrial automation equipment such as PLCs are getting smaller and smarter. That's why for a company like HollySys, the selection criteria for the underlying industrial communications and industrial power ICs designed into its products is quite stringent:
To meet its requirements, HollySys is using a variety of Maxim industrial communications and industrial power ICs in its products:
By integrating these Maxim ICs into its products, HollySys is enabling its customers to reduce their solution sizes by about one-third and their design cycles also by about one-third. Looking ahead, the company is continuing to evaluate other small, low-power, and highly integrated Maxim ICs for its design needs.
This blog post was adapted from the HollySys customer testimonial. Read the testimonial for more details about why HollySys selected Maxim chips for its products.

One of Asia's leading automation and IT solutions providers, HollySys develops industrial automation products like PLCs.