AD74412R
Recommended for New Designs
The AD74412R is a quad-channel software configurable input/output solution for building and process control applications. The AD74412R contains functionality...
AD74412R on Analog.com
AD74413R
Recommended for New Designs
The AD74413R is a quad-channel software configurable input/output solution for building and process control applications. The AD74413R contains functionality...
AD74413R on Analog.com
AD74115H
Recommended for New Designs
The AD74115H is a single-channel, software-configurable, input and output device for industrial control applications. The AD74115H provides a wide range...
AD74115H on Analog.com
AD5758
Recommended for New Designs
The AD5758 is a single-channel, voltage and current output digital-to-analog converter (DAC) that operates with a power supply range from -33 V (minimum...
Datasheet
AD5758 on Analog.com
AD5755-1
Production
The AD5755-1 is a quad, voltage and current output digital-to-analog converter (DAC) that operates with a power supply range from −26.4 V to +33 V. On...
Datasheet
AD5755-1 on Analog.com
AD4110-1
Recommended for New Designs
The AD4110-1 is a complete, single-channel, universal input analog-to-digital front end for industrial process control systems where sensor type flexibility...
Datasheet
AD4110-1 on Analog.com
By Conal Watterson & Brian Condell
This blog looks at flexible manufacturing within factories. Smart Factories demand flexible automation solutions that can quickly and easily adapt to shifts in consumer behaviors and demand. As a result, rather than fixed, large-scale systems designed for mass-market products and predictable demand, automation vendors must offer systems that can be reconfigured quickly with minimal downtime and capital investment. In this second blog on remote IO, we will focus on software-configurable input/output (SWIO) technology and explain how it fulfills these agility and efficiency needs. The previous blog post talked about remote IO modules.

Why Use SWIO?
Adding flexibility to control systems requires a transition from traditional I/O modules that have fixed function ports (analog in, analog out, digital in, and digital out) to new solutions that end users can configure. With ADI’s SWIO technology implemented in universal I/O modules (including remote I/O), system integrators can more efficiently implement new projects and achieve more flexible automated control, resulting in reduced design and installation costs, as well as reduced commissioning delays.

Software configurable systems are enabling industrial OEMs to deliver unprecedented levels of flexibility to the factory floor while simultaneously reducing their product complexity. New universal I/O capabilities enabled by ADI’s SWIO allow any industrial I/O function to be accessed on any pin, allowing channels to be configured at any time. This means customization can happen right at the time of installation—resulting in faster time to market, fewer design resources, and universal products that can be implemented broadly across projects and customers.

SWIO eases end customers’ transition to smart, edge-connected devices. This enables a managed transition to 10BASE-T1L, Ethernet, and other industrial communications standards by facilitating the continued use of field instruments while transitioning the factory to an Ethernet-connected infrastructure.


To conclude, when using ADI’s SWIO solutions, manufacturers can develop a platform that replaces multiple aging fixed function I/O modules, or it can be applied across multiple customer applications where the I/O dynamic changes with each installation.
Read the next blog in this series here.
For more information on Analog Devices’ portfolio of SWIO to enable remote IO modules, please visit the links below:
References