Solar panel in rural in Thailand.

Building Reliable Auxiliary Power for Solar Inverters Without the Optocoupler!

At the core of every photovoltaic (PV) system, the solar inverter performs a critical function: converting the variable DC output of solar panels into grid‑compatible AC power. Beyond simple power conversion, modern inverters handle maximum power point tracking (MPPT), grid synchronization, power quality control, protection, monitoring, and intelligent edge control.

Supporting these functions requires multiple subsystems (high‑voltage power stages, precision sensing, digital control, communications, and user interfaces) to operate together reliably. Because these subsystems span wide voltage domains and interact directly with the grid, galvanic isolation is a fundamental requirement in the power architecture.

 Power System Solution Deliverables

Figure 1: Power System Solution Deliverables 

Isolated power protects low‑voltage control and sensing circuits from high‑voltage transients, enables accurate measurement across different ground potentials, and ensures compliance with safety and regulatory requirements.

As inverter architectures move toward higher switching frequencies and greater power density, isolated power supplies must deliver stable, low‑noise outputs, fast transient response, high efficiency, and long‑term reliability in harsh thermal and electrical environments.

Rethinking Auxiliary Power Reliability

In a modern solar inverter, the auxiliary power supply is rarely the headline feature, but it is often a limiting factor for reliability. Control processors, gate drivers, sensors, and communication interfaces all depend on a compact, isolated rail that must operate continuously across wide temperature ranges and over decades of service life.

The traditional approach using an isolated flyback with optocoupler‑based feedback has served the industry for years. However, optocouplers age. Their current transfer ratio drifts with temperature, operating time, and environmental stress. In systems designed for 20‑plus‑year lifetimes, this drift is cumulative and measurable, directly affecting regulation margin and long‑term stability.

Optocoupler‑based feedback architectures complicate qualification, introduce lifecycle risk, and demand additional validation effort, particularly when the same design is reused across product families.

The challenge is straightforward: how do we deliver isolated power without introducing known wear‑out mechanisms, while still meeting efficiency, BOM, and integration constraints?

The ADPS43748‑RD: Designed for Long‑Life Energy Systems

That question led us to the ADPS43748‑RD, a 20W, optocoupler‑free isolated flyback reference design targeting auxiliary rails in solar inverters and related industrial energy systems.

Removing the optocoupler does not eliminate the need for isolation or regulation accuracy. It shifts responsibility from a discrete aging component to the system architecture itself.

The ADPS43748‑RD delivers a regulated 5V output at up to 4A from a 20V to 28V input, a range commonly found on inverter bias rails, using a synchronous flyback architecture that maintains regulation accuracy and efficiency without any optocoupler in the signal path.

The architectural benefits are direct and measurable:

  • High efficiency, exceeding 90% under typical operating conditions
  • Lower component count, simplifying layout and procurement
  • Improved thermal margins, especially on dense control boards
  • Greater long‑term stability, with fewer components subject to aging drift

Synchronous rectification plays a key role. At low output voltages, diode losses dominate. Actively controlling secondary‑side conduction reduces losses and heat, improving both efficiency and reliability without adding system complexity. A shielded transformer manages electromagnetic interference (EMI) and simplifies compliance, reducing downstream filtering and design iteration. 

 ADSP43748 Power Tree

Figure 2: ADSP43748 Power Tree

The design supports multiple output capacitor configurations, allowing designers to balance transient response, footprint, and cost. Load‑step behavior has been validated using realistic current transitions to ensure it performs in real inverter platforms, not just in the lab.

Beyond Solar Inverters

While optimized for solar inverter auxiliary supplies, the same design priorities apply across energy infrastructure: energy storage systems, EV charging stations, industrial power supplies, and UPS and backup power platforms. In all of these systems, isolated low‑voltage rails must operate continuously and predictably in environments with limited-service access and high lifetime expectations. The ADPS43748‑RD demonstrates how an optocoupler‑free approach aligns with those realities.

 

Cool Design Product Choice: The LT8309 Synchronous Rectifier Driver

ADSP43748 Evaluation BoardFigure 3: ADSP43748 Evaluation Board

The performance of the ADPS43748-RD is anchored by the combination of the LT8309 synchronous rectifier driver and the LT8306 isolated flyback controller, a pairing that directly addresses efficiency, thermal, and lifetime constraints in auxiliary power design.

The LT8309 replaces the output rectifier diode with an N‑channel MOSFET, removing a dominant heat source at low output voltages while maintaining clean, diode‑like behavior through drain‑to‑source sensing and fast turn‑off control. Its low propagation delay and robust gate drive support discontinuous and critical conduction modes, preserving efficiency and noise immunity across operating conditions.

Paired with the LT8306 (an integrated primary‑side regulated flyback controller that eliminates optocouplers and third windings), the result is a compact, low‑component‑count solution where regulation stability, efficiency, and long‑term reliability are defined by architecture, not by aging components.

That’s not just a feature. It represents a shift in how auxiliary power is designed for long‑life energy systems. 

Click here to learn more about ADI System-Level Power Solutions.

Read the SystemLevel Power Solutions blog series.


Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.