The left side of the image features a smart home control panel mounted on a textured wall, while the right side showcases a modern, organized walk-in closet with shelves, drawers, and black boxes.

Do Your Embedded Systems Safeguard Against Threats to SPI, I2C, and I3C?

In today's connected world, the security of embedded systems is of paramount importance. Consider the potential consequences of a cyber-attack gaining access to your Internet of Things (IoT) devices or a medical device in a hospital. This is why it is crucial to understand the vulnerabilities in common communication protocols such as SPI, I2C, and I3C. These protocols, while originally designed for speed and simplicity, lack the security measures necessary to protect against today's sophisticated threats. As a result, these protocols are susceptible to attacks that can result in data theft, device hijacking, and even put lives at risk in safety-critical applications.

 

Key Security Concerns

  • Lack of Built-in Security Features: The primary goals in designing SPI, I2C, and I3C protocols were simplicity and speed, but this comes at the cost of lacking essential security features, making them vulnerable to attacks such as spoofing, tampering, and eavesdropping.
  • Physical Vulnerabilities: The traces on your PCBs can be thought of as open roads for hackers. If they are able to gain physical access to your hardware, they can potentially disrupt your system.
  • Growing Attack Surface: As the number of connected devices continues to increase, the risk of system access through exploitation of these protocols is accordingly on the rise.

 

Consequences of Insecurity

  • Data Theft or Leakage: Unauthorized extraction of data by hackers is a concern.
  • Malfunctioning or Compromised Devices: Malicious actors can cause devices to malfunction or become compromised.
  • Safety Hazards: In critical systems, such as cars or medical devices, a security breach can lead to serious safety issues.

 

Recommendations for Standardization Bodies

  • Develop Mandatory Security Specs: Establish clear standards for authentication, encryption, and integrity checks.
  • Secure Boot and Firmware Validation: Ensure devices execute only verified, trusted code from the moment they are powered on.
  • Physical Security Best Practices: Assist developers in the design of resilient, hack-resistant PCBs.
  • Encourage Secure Hardware Modules: An extra layer of security can be added by using secure hardware modules (HSMs) or secure elements.

 

Best Practices for Developers and Organizations

  • Encrypt Your Data: Utilize encryption libraries to ensure data security during transmission over SPI, I2C, or I3C.
  • Authenticate Devices: It is crucial to verify the identity of devices and ensure communication is solely with authentic devices.
  • Monitor Communication: Maintain vigilance over your communication channels. Anomalies may indicate a compromise.
  • Physically Secure Your Hardware: To deter unauthorized access, implement physical security measures.

 

Addressing these vulnerabilities and implementing the recommended security measures can help ensure the safety of embedded systems, leading to a stronger, more secure digital landscape. For more detailed reading, refer to the blog post, Securing SPI and Why It Matters.