We are considering the ADE9113 for use in a DC voltage measurement circuit and would appreciate clarification regarding the isolation ratings of the device.
Our intended application is as follows:
Maximum DC bus voltage: 1000 VDC
Voltage measurement via a resistive divider connected to the ADE9113 voltage input
Communication to a microcontroller located in a SELV domain through the ADE9113's integrated isolation barrier
Use of the integrated isolated power supply provided by the ADE9113
After reviewing the ADE9113 datasheet and certification documents, we found the following specifications:
Reinforced insulation: 415 Vrms
Basic insulation: 830 Vrms
VIOWM = 405 Vrms
VIORM = 573 Vpeak
VISO = 5000 Vrms (1 minute)
We would appreciate your guidance on the following questions:
Is the ADE9113 suitable for a 1000 VDC working voltage under standard industrial safety certifications (e.g., IEC 61010-1 or IEC 62368-1)?
If so, does it meet the requirements for Basic or Reinforced insulation at this voltage?
Can the ADE9113 isolation barrier be continuously subjected to an approximately 1000 VDC potential difference between the high-voltage side and the SELV side?
How should the following ratings be interpreted for a 1000 VDC application?
VIOWM = 405 Vrms
VIORM = 573 Vpeak
Reinforced insulation at 415 Vrms
Our primary concern is not the ADC input range, since the bus voltage will be scaled using a resistor divider.
Rather, we would like to confirm whether the isolation barrier inside the ADE9113 is certified and intended for continuous operation in a system where approximately 1000 VDC exists between the high-voltage measurement domain and the SELV control domain.