Requirements to evaluate  ADIS17001 Module

  1. What do I need to evaluate my ADIS1700x Vision Sensing Module ?


featured
[edited by: glungarini at 2:25 PM (GMT -4) on 13 Aug 2018]
Parents
  • 0
    •  Analog Employees 
    on Oct 31, 2017 11:41 AM

    In order evaluate the ADIS17001 vision sensing module ,The hardware and software requirements are explained below:

    Hardware:

    ADIS17001 kit components:

    1. ADIS1700x Vision-Sensing Camera Module withADI17001x / ADI17002x tag

    2. Micro USB Interposer board

    3.USB cable

    4. ICE-1000 USB-based JTAG Emulator

    5.67° FOV and 110° HFOV Lenses

    Software: SnapSensorLibrary Demonstration Suite

    1. adSnapSensor-EDK-v1.0.0.zip: (contains “SnapSensorLibrary_Demo.msi”)

     

    Note: Additionally, the DEV (development) package adSnapSensor-DEV-v1.0.0.zip is also available.

    This development package gives additional flexibility to the user to build sample applications, change the ADVS200x parameters, including R/W them in to a file etc. For more information, please refer to the user guides supplied with the packages.

    For more details on package contents please check the  contents of SnapSensorLibrary Demonstration Suites

    Please check this link for more details on  www.analog.com/adis17001

Reply
  • 0
    •  Analog Employees 
    on Oct 31, 2017 11:41 AM

    In order evaluate the ADIS17001 vision sensing module ,The hardware and software requirements are explained below:

    Hardware:

    ADIS17001 kit components:

    1. ADIS1700x Vision-Sensing Camera Module withADI17001x / ADI17002x tag

    2. Micro USB Interposer board

    3.USB cable

    4. ICE-1000 USB-based JTAG Emulator

    5.67° FOV and 110° HFOV Lenses

    Software: SnapSensorLibrary Demonstration Suite

    1. adSnapSensor-EDK-v1.0.0.zip: (contains “SnapSensorLibrary_Demo.msi”)

     

    Note: Additionally, the DEV (development) package adSnapSensor-DEV-v1.0.0.zip is also available.

    This development package gives additional flexibility to the user to build sample applications, change the ADVS200x parameters, including R/W them in to a file etc. For more information, please refer to the user guides supplied with the packages.

    For more details on package contents please check the  contents of SnapSensorLibrary Demonstration Suites

    Please check this link for more details on  www.analog.com/adis17001

Children
No Data