Article System requirements for VisualDSP++ and supported operating systems

Q:

What are the minimum system requirements for VisualDSP++ and what operating systems are supported?

------------

A:

For the latest version of VisualDSP++, 5.1.1, the system requirements are:

  • 2 GHz single core processor; 3.3GHz dual core or better recommended
  • 1 GB RAM; 4GB or more recommended
  • 2 GB available disk space
  • One open USB port

Also, a faster disk drive will decrease the build time, especially for a large amount of source files.

VisualDSP++ 5.1.1 is supported on the following Windows Operating systems:

  • Windows XP Professional SP3 (32-bit only)
  • Windows Vista Business, Enterprise, or Ultimate SP2 (32-bit only)
  • Windows 7 Professional, Enterprise, or Ultimate (32 and 64-bit)
  • Windows 8 Pro or Enterprise (32 and 64-bit)

You can find detailed information about Windows 7 support here:

FAQ: Windows 7 Compatibility in VisualDSP++ Development Tools

If you’re working with an earlier version of VisualDSP++ it’s recommended you check the Release Notes associated with your version for details of OS support.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.