Category: Software
Product Number: ADSP21489
- Background of the problem:
- A2B TDM8 inputs 8 signals into ADSP21489 and outputs 3 TMD8 signals to the power amplifier.
- ADSP21489 uses the SS4SH framework, version 2.1.0
2.Problem description:
- Using one TDM8 input and one TDM output, with channels set to 10 in and 10 out (as shown in Figure 1), the sound is normal
- SS changed to Figure 2, ADSP source code changed to Figure 3, 10 in and 18 out, abnormal sound.
Figure 1
Figure 2
Figure 3