[#4468] Build kernel failed when SND_BF5XX_I2S and SND_BF5XX_AC97 are enabled as built-in mode
Submitted By: Vivi Li
Open Date
2008-10-09 06:01:35 Close Date
2008-11-03 21:54:44
Priority:
Medium Assignee:
Cliff Cai
Status:
Closed Fixed In Release:
N/A
Found In Release:
N/A Release:
Category:
N/A Board:
N/A
Processor:
N/A Silicon Revision:
Is this bug repeatable?:
Yes Resolution:
Fixed
Uboot version or rev.:
Toolchain version or rev.:
toolchain Sep. 23
App binary format:
N/A
Summary: Build kernel failed when SND_BF5XX_I2S and SND_BF5XX_AC97 are enabled as built-in mode
Details:
Build kernel failed when SND_BF5XX_I2S and SND_BF5XX_AC97 are enabled as built-in mode.
Bellow is the log and config file is attached.
--
CC sound/soc/blackfin/bf5xx-ssm2602.o^M
CC drivers/rtc/class.o^M
LD sound/soc/blackfin/snd-bf5xx-ac97.o^M
LD sound/soc/blackfin/snd-bf5xx-i2s.o^M
LD sound/soc/blackfin/snd-soc-bf5xx-sport.o^M
LD sound/soc/blackfin/snd-soc-bf5xx-i2s.o^M
LD sound/soc/blackfin/snd-ssm2602.o^M
LD sound/soc/blackfin/built-in.o^M
CC drivers/rtc/interface.o^M
sound/soc/blackfin/snd-bf5xx-i2s.o:(.data+0x0): multiple definition of `bf5xx_pcm_ops'^M
sound/soc/blackfin/snd-bf5xx-ac97.o:(.data+0x0): first defined here^M
sound/soc/blackfin/snd-bf5xx-i2s.o: In function `bf5xx_pcm_new':^M
(.text+0x2a0): multiple definition of `bf5xx_pcm_new'^M
sound/soc/blackfin/snd-bf5xx-ac97.o:(.text+0x534): first defined here^M
make[4]: *** [sound/soc/blackfin/built-in.o] Error 1^M
--
Follow-ups
--- Cliff Cai 2008-10-31 05:13:16
it's OK on latest trunk now
--- Vivi Li 2008-11-03 21:54:44
OK now. Close it.
Thanks!
Files
Changes
Commits
Dependencies
Duplicates
Associations
Tags
File Name File Type File Size Posted By
config.audio_ad1981b application/octet-stream 31408 Vivi Li