[#4649] Kernel crashes after install and remove module blackfin_cam for several times
Submitted By: Vivi Li
Open Date
2008-11-18 04:24:43 Close Date
2009-01-20 01:35:11
Priority:
Medium High Assignee:
Michael Hennerich
Status:
Closed Fixed In Release:
N/A
Found In Release:
N/A Release:
Category:
N/A Board:
Processor:
BF537 Silicon Revision:
Is this bug repeatable?:
Yes Resolution:
Fixed
Uboot version or rev.:
Toolchain version or rev.:
gcc4.1 2008_Nov_13
App binary format:
Summary: Kernel crashes after install and remove module blackfin_cam for several times
Details:
Install module blackfin_cam and remove it for several times, kernel will crash.
Attached is the kernel config. Bellow is the log:
--
root:/> lsmod
Module Size Used by
root:/> modprobe blackfin_cam
Linux video capture interface: v2.00
VS6624: detecting client on address 0x20
VS6624: Firmware Version 0.12
VS6624: Patch Version 0.0
VS6624: V4L driver Blackfin CMOS Camera now ready
VS6624: i2c driver ready
blackfin_cam 9556 0
videodev 27580 1 blackfin_cam
v4l1_compat 11308 1 videodev
vs6624 6320 1 blackfin_cam
root:/> modprobe -r blackfin_cam
------------[ cut here ]------------
WARNING: at fs/sysfs/file.c:354 _sysfs_open_file+0x156/0x1b4()
missing sysfs attribute operations for kobject: <NULL>
Modules linked in: blackfin_cam(+) videodev v4l1_compat vs6624 [last unloaded: vs6624]
Hardware Trace:
0 Target : <0x001038b4> { _dump_stack + 0x0 }
Source : <0x0010d31c> { _warn_slowpath + 0x58 } CALL pcrel
1 Target : <0x0010d31c> { _warn_slowpath + 0x58 }
Source : <0x00128352> { _print_modules + 0x7a } RTS
2 Target : <0x0012834c> { _print_modules + 0x74 }
Source : <0x0010d9d6> { _printk + 0x16 } RTS
3 Target : <0x0010d9d2> { _printk + 0x12 }
Source : <0x0010e1fc> { _vprintk + 0x130 } RTS
4 Target : <0x0010e1dc> { _vprintk + 0x110 }
Source : <0x0010e320> { _vprintk + 0x254 } JUMP.S
5 Target : <0x0010e320> { _vprintk + 0x254 }
Source : <0x0010d846> { _wake_up_klogd + 0x1a } RTS
6 Target : <0x0010d846> { _wake_up_klogd + 0x1a }
Source : <0x0010d838> { _wake_up_klogd + 0xc } IF !CC JUMP
7 Target : <0x0010d82c> { _wake_up_klogd + 0x0 }
Source : <0x0010dc5c> { _release_console_sem + 0x1ac } JUMP.L
8 Target : <0x0010dc54> { _release_console_sem + 0x1a4 }
Source : <0x0010dc48> { _release_console_sem + 0x198 } IF !CC JUMP
9 Target : <0x0010dc44> { _release_console_sem + 0x194 }
Source : <0x0010dc36> { _release_console_sem + 0x186 } IF !CC JUMP
10 Target : <0x0010dc30> { _release_console_sem + 0x180 }
Source : <0x00120ce4> { _up + 0x3c } RTS
11 Target : <0x00120cde> { _up + 0x36 }
Source : <0x00120cd0> { _up + 0x28 } IF !CC JUMP
12 Target : <0x00120ca8> { _up + 0x0 }
Source : <0x0010dc2c> { _release_console_sem + 0x17c } CALL pcrel
13 Target : <0x0010dc18> { _release_console_sem + 0x168 }
Source : <0x0010db02> { _release_console_sem + 0x52 } IF !CC JUMP
14 Target : <0x0010dad2> { _release_console_sem + 0x22 }
Source : <0x0010dbfa> { _release_console_sem + 0x14a } IF !CC JUMP
15 Target : <0x0010dbf4> { _release_console_sem + 0x144 }
Source : <0x0010d796> { __call_console_drivers + 0x7e } RTS
Stack info:
NULL pointer access
Kernel OOPS in progress
Deferred Exception context
CURRENT PROCESS:
COMM=insmod PID=228
CPU = 0
TEXT = 0x00300000-0x0034e8dc DATA = 0x037b08dc-0x037b417c
BSS = 0x037b417c-0x005c0000 USER-STACK = 0x005dfe50
return address: [0x001a635a]; contents of:
0x001a6330: 5801 3006 e300 06e2 0c04 1806 3006 6480
0x001a6340: 300c e303 5a89 320e e50a 0047 0c42 1a36
0x001a6350: 0000 e121 0078 e125 0040 [a2d0] 5008 e303
0x001a6360: 678d 320e e120 0100 5006 e50a 0047 a2d1
SEQUENCER STATUS: Not tainted
SEQSTAT: 00062027 IPEND: 8030 SYSCFG: 0006
EXCAUSE : 0x27
physical IVG15 asserted : <0xffa00dd0> { _evt_system_call + 0x0 }
logical irq 6 mapped : <0xffa00390> { _timer_interrupt + 0x0 }
logical irq 10 mapped : <0x001b7394> { _bfin_rtc_interrupt + 0x0 }
logical irq 16 mapped : <0x001b9aac> { _bfin_twi_interrupt_entry + 0x0 }
logical irq 18 mapped : <0x001a4fc4> { _bfin_serial_dma_rx_int + 0x0 }
logical irq 19 mapped : <0x001a4d34> { _bfin_serial_dma_tx_int + 0x0 }
logical irq 24 mapped : <0x001ae158> { _bfin_mac_interrupt + 0x0 }
RETE: <0x00000000> { _do_one_initcall + 0xfff00000 }
RETN: <0x004cbc28> /* kernel dynamic memory */
RETX: <0x00000480> /* Maybe fixed code section */
RETS: <0x001a6338> { _device_add + 0x390 }
PC : <0x001a635a> { _device_add + 0x3b2 }
DCPLB_FAULT_ADDR: <0x00000028> /* Maybe null pointer? */
ICPLB_FAULT_ADDR: <0x001a635a> { _device_add + 0x3b2 }
PROCESSOR STATE:
R0 : 005e5804 R1 : 00000078 R2 : 00000001 R3 : 00000000
R4 : 00000000 R5 : 00000040 R6 : 005e5804 R7 : 00000000
P0 : 00694780 P1 : 005e5804 P2 : ffffffff P3 : 00000002
P4 : 004c6544 P5 : 004c65c8 FP : 00000000 SP : 004cbb4c
LB0: ffa01820 LT0: ffa0181e LC0: 00000000
LB1: 001bf2ca LT1: 001bf2c6 LC1: 00000000
B0 : 00000000 L0 : 00000000 M0 : 00000000 I0 : b7ff9001
B1 : 00000000 L1 : 00000000 M1 : 00000000 I1 : 00000005
B2 : 00000000 L2 : 00000000 M2 : 00000000 I2 : 00000000
B3 : 00000000 L3 : 00000000 M3 : 00000000 I3 : 00000000
A0.w: 00000000 A0.x: 00000000 A1.w: 00000000 A1.x: 00000000
USP : 005dfce4 ASTAT: 02003005
Kernel Stack
SP: [0x004cbad4] <0x004cbad4> /* kernel dynamic memory */
FP: (0x004cbacc)
Memory from 0x004cbad0 to 004cc000
004cbad0:<00108c5c>[00000000] 037e9060 0072e040 009ce1e0 004cbb0c <ffa01572> 00000000
004cbaf0: 037e9060 009ce1e0 00000000 ffffffff 00000001 004ca000 004ca000 004cbb88
004cbb10:<00212f98> 004ca000 004ca000 004cbbbc 7fffffff 00000000 <ffa006fe> ffa00c74
004cbb30: ffe02014 00000000 0000ffff 00000040 0024f2d8 00000000 <00274d98> 00000480
004cbb50: 00008030 00062027 00000000 004cbc28 00000480 001a635a <001a6338> 005e5804
004cbb70: 02003005 001bf2ca ffa01820 001bf2c6 ffa0181e 00000000 00000000 00000000
004cbb90: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
004cbbb0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
004cbbd0: 00000000 00000005 b7ff9001 005dfce4 00000000 004c65c8 004c6544 00000002
004cbbf0: ffffffff 005e5804 00694780 00000000 005e5804 00000040 00000000 00000000
004cbc10: 00000001 00000078 005e5804 005e5804 00694780 00000006 <001b854a> 00000000
004cbc30: 00000051 00000000 004c658c 303a3138 00000000 004c673c 005e5804 00000000
004cbc50:<004c04e0> 005e5800 00000000 004c673c 005e5804 004c6b3c 005e5930 05100000
004cbc70:<0059e2ec> 037df83c 004c491c 00000000 004c491c 004ce530 <004c0656> 00000002
004cbc90: 005e5c00 004ce530 00000090 0010d9c0 0011d554 037df83c <004cca58> 009d78e0
004cbcb0: 0027f138 ffffffff <004ccad6> 037df87c 004cd348 00000020 004cd320 <001b841e>
004cbcd0: 00000010 00000002 037df83c 00000000 ffffffff 00000010 <00191314> 00000010
004cbcf0: 00424010 00000000 00000000 00000000 00000000 <001b9434> 004ce0a4 00000000
004cbd10: 00000001 004cc8c0 004cd434 037c18a0 00000000 <00211642> 004cc8c0 005dfcf0
004cbd30:<001b8cf4> 004ce034 009bb0a0 005b0df8 037df83c 00000000 004ce034 00000000
004cbd50: 037df83c 0023fd04 004cd770 <001a84fe> 001b8cd8 004cbd7c 004ce060 005b0df8
004cbd70: 00590004 00000000 00000000 0073f9b0 037df97c 00000000 <001b88b4> 004ce034
004cbd90: 00000000 000043f0 00000000 ffa01820 ffa0181e 00000000 001b8cd8 <009bb0fa>
004cbdb0: 004ce030 00590004 005e5ba0 004ca000 004ce400 <00100028> 00268294 00590004
004cbdd0: 004ce448 004cbde8 00000000 00000000 00000000 00000001 009a2458 00000000
004cbdf0: 00000000 00000001 <0017339a> 005e5bf0 009a2458 00000000 0000000a 004ce40c
004cbe10:<00138926> 005e5ba0 00000124 009a2458 005e5bf4 <0012a052> 005e5bc8 005e5a00
004cbe30:<0012a2dc> 005e5bc8 00000015 00000000 02200000 004cbeb0 004cd778 00000007
004cbe50: 00000000 004cbeb4 004cbe58 02202448 02202380 02202420 004cd778 02202128
004cbe70: 02202080 0043d500 022028e0 00000013 00000000 00000047 00000047 001b87f0
004cbe90: 02202128 00000000 00000000 00000000 00000000 00000000 00000000 00000000
004cbeb0: 00000000 <00121118> 004ce400 00590004 000043f0 <0012a432> 004ce400 00000080
004cbed0: 00590004 000043f0 005b0638 00000000 2cd29c00 <0013d24e> 037806a0 03558ea0
004cbef0: ffffe000 <ffa008cc> 0012a3c0 00000000 ffffe000 000000eb <00307e6a> 02239028
004cbf10: 02239120 02239120 000043f0 <00307e6a> 000000eb 0060cf50 00008000 00002000
004cbf30: 00000000 004cc000 0060cf50 0060cf50 <0030a080><ffa00e34> 02003025 009c5853
004cbf50: 009c63d1 009c5852 009c63c4 00000000 00000000 00000000 00000000 00000000
004cbf70: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
004cbf90: 00000000 <037843a4><0378439c> 00479adc 00000000 00000000 00000000 0034e8b8
004cbfb0: 005dfedc 005dfce4 005dfcf0 005dfe5c 005dff49 005b0df8 0059c464 0060cf40
004cbfd0: 00000080 037b1d78 005b0638 000000eb <00307e6a> 000043f0 005b0638 000043f0
004cbff0: 00590004 00590004 00000080 00000006 ffc0e14a
Return addresses in stack:
address : <0x00108c5c> { _deactivate_task + 0x28 }
address : <0xffa01572> { _schedule + 0x182 }
address : <0x00212f98> { _schedule_timeout + 0x70 }
address : <0xffa006fe> { _exception_to_level5 + 0xa2 }
address : <0x00274d98> /* kernel dynamic memory */
address : <0x001a6338> { _device_add + 0x390 }
address : <0x001b854a> { _i2c_master_send + 0x2a }
address : <0x004c04e0> { :videodev:_video_register_device_index + 0x34c }
address : <0x0059e2ec> { :vs6624:_get_camops + 0x2ec }
address : <0x004c0656> { :videodev:_video_register_device + 0x12 }
address : <0x004cca58> { :blackfin_cam:_bcap_reg_reset + 0xa58 }
address : <0x004ccad6> { :blackfin_cam:_bcap_reg_reset + 0xad6 }
address : <0x001b841e> { _i2c_probe_address + 0x36 }
address : <0x00191314> { _kobject_uevent_env + 0x298 }
address : <0x001b9434> { _i2c_probe + 0x160 }
address : <0x00211642> { _klist_next + 0x4e }
address : <0x001b8cf4> { ___attach_adapter + 0x1c }
address : <0x001a84fe> { _class_for_each_device + 0x42 }
address : <0x001b88b4> { _i2c_register_driver + 0xc4 }
address : <0x009bb0fa> { :blackfin_cam:_init_module + 0x5a }
address : <0x00100028> { _do_one_initcall + 0x28 }
address : <0x0017339a> { _internal_create_group + 0xbe }
address : <0x00138926> { _kstrdup + 0x1e }
address : <0x0012a052> { _load_module + 0xd56 }
address : <0x0012a2dc> { _load_module + 0xfe0 }
address : <0x00121118> { _blocking_notifier_call_chain + 0x10 }
address : <0x0012a432> { _sys_init_module + 0x72 }
address : <0x0013d24e> { _sys_close + 0x66 }
address : <0xffa008cc> { _system_call + 0x68 }
address : <0x00307e6a> [ /bin/busybox + 0x7e6a ]
address : <0x0030a080> [ /bin/busybox + 0xa080 ]
address : <0xffa00e34> { _evt_system_call + 0x64 }
address : <0x037843a4> [ modprobe + 0x3a4 ]
address : <0x0378439c> [ modprobe + 0x39c ]
Kernel panic - not syncing: Kernel exception
Follow-ups
--- Michael Hennerich 2009-01-09 10:14:48
fixed on trunk.
-Michael
--- Vivi Li 2009-01-20 01:35:10
OK. Close it.
Files
Changes
Commits
Dependencies
Duplicates
Associations
Tags
File Name File Type File Size Posted By
config.kernel_camera application/octet-stream 33517 Vivi Li