[#6776] mcapi message case print unexpected loop info
Submitted By: Mingquan Pan
Open Date
2011-09-01 03:47:00 Close Date
2011-09-05 02:13:23
Priority:
Medium Assignee:
steven miao
Status:
Closed Fixed In Release:
N/A
Found In Release:
2011R1 Release:
Category:
N/A Board:
Processor:
ALL Silicon Revision:
Is this bug repeatable?:
Yes Resolution:
Fixed
Uboot version or rev.:
Toolchain version or rev.:
5013
App binary format:
Summary: mcapi message case print unexpected loop info
Details:
mcapi message case print unexpected loop info.
In the msg1 case, it send 4 message data, but the mcapi_msg1 print 5 round of sending back info(0,1,2,3,4). This first printing info line isn't expected, it prints before the real sending happens.
sm_debug:sm_find_session bits 00000000 localep 100
sm_debug:table bits1 00000000
sm_debug:table index 0
sm_debug:table bits2 00000001
sm_debug:create ep index 0 srcep 100 type 4
sm_debug:session 02913828
sm_debug:size of session 60
sm_debug:sm_send_packet: 0 02913828
sm_debug:sm_send_packet: len 12 type 4000000 dst 1 dstep 5 src 0 srcep 100
sm_debug:alloc buffer 292b9a0
sm_debug:sm_default_sendmsg session type 4
sm_debug:sm_default_sendmsg: len 12 type 4000000 dst 1 dstep 5 src 0 srcep 100
sm_debug:sm_send_message_internal: dst 1 src 0
sm_debug:send message cpu 1 sent 2
COREB: sm_handle_control_message type 4000000
sm_debug:alloc buffer 292b9e0
sm_debug:send message cpu 1 sent 3
COREB: @@@ wake up
sm_debug:alloc buffer 292ba20
sm_debug:send message cpu 1 sent 4
sm_debug:alloc buffer 292ba60
sm_debug:send message cpu 1 sent 5
sm_debug:session status index 0, avail 0
COREB:
CoreB: mcapi message loop test. The 0 time send back ok.
COREB: index 0 ,local ep 5
COREB: msg type 4000000 index 0 session type 4
COREB: type 4000000, dstep 5, srcep 100
COREB: recved packet msg handle0
COREB: msg_recv_internal msg type 4000000 alloc 3d40000
COREB: avail 1
COREB: index 0 avail 1
COREB: mcapi_trans_valid_endpoint ep 65541 index 0 valid 1
COREB: sm_recv_packet session type 4 localep5
COREB: sm_recv_packet() 1Hello MCAPI
COREB: sm_recv_packet msg
COREB: buffer 1Hello MCAPI len 12 se 100 sn 0
COREB: sm_send_message_internal() dst 0 src 1 4000001
sm_debug:sm_find_session bits 00000001 localep 100
sm_debug:index 0 ,local ep 100 type 4
sm_debug:session 02913828 index 0 msg type4000001
sm_debug:sm_default_recvmsg msg type 4000001
sm_debug:ack matched free buf 292b9a0 message 0292b980 02913830 0292b9c0
COREB: free message 3d40000
COREB: endpoint=65541 has received: [1Hello MCAPI]
COREB: endpoint=100 sendback: buf 3c04cf4
COREB: index 0, se 5, sn 1
COREB: index 0, re 100, rn 0
COREB: sm_default_sendmsg msg type 4000000
COREB: sm_send_message_internal() dst 0 src 1 4000000
sm_debug:session 02913828 index 0 msg type4000000
sm_debug:sm_default_recvmsg msg type 4000000
sm_debug:msg_recv_internal wakeup wait thread
COREB: endpoint=65541 has sent: [1Hello MCAPI]
CoreB: mcapi message loop test. The 1 time send back ok.
sm_debug:session status index 0, avail 1
sm_debug:recv sleep on queue index sm_recv_packet index 0
sm_debug:recv 1Hello MCAPI
sm_debug:send message cpu 1 sent 6
COREB: msg_recv_internal msg type 4000000 alloc 3d40040
sm_debug:ack matched free buf 292b9e0 message 0292b9c0 02913830 0292ba00
COREB: free message 3d40040
CoreB: mcapi message loop test. The 2 time send back ok.
sm_debug:send message cpu 1 sent 7
COREB: msg_recv_internal msg type 4000000 alloc 3d40080
sm_debug:ack matched free buf 292ba20 message 0292ba00 02913830 0292ba40
COREB: free message 3d40080
CoreB: mcapi message loop test. The 3 time send back ok.
COREB: msg_recv_internal msg type 4000000 alloc 3d400c0
sm_debug:send message cpu 1 sent 8
COREB: sm_handle_control_message type 4000001
sm_debug:ack matched free buf 292ba60 message 0292ba40 02913830 02913830
COREB: free message 3d400c0
CoreB: mcapi message loop test. The 4 time send back ok.
COREB: mcapi_trans_endpoint_delete 817 d 0 n 1 e 5 index 0
COREB: CoreB Test PASSED
COREB: before run task
sm_debug:send message cpu 1 sent 9
root:/bin> COREB: @@@ wake up
Follow-ups
--- steven miao 2011-09-02 03:43:23
fixed in mcapi task
--- Mingquan Pan 2011-09-05 02:13:23
Yes, it prints the exact 4 loops now. Close.
Files
Changes
Commits
Dependencies
Duplicates
Associations
Tags
File Name File Type File Size Posted By
No Files Were Found