[#6823] KGDB SMP test fail on bf561-ezkit in latest trunk
Submitted By: Vivi Li
Open Date
2011-10-18 23:47:10 Close Date
2011-11-29 05:34:54
Priority:
Medium Assignee:
Vivi Li
Status:
Closed Fixed In Release:
N/A
Found In Release:
2011R1 Release:
Category:
N/A Board:
N/A
Processor:
BF561 Silicon Revision:
Is this bug repeatable?:
Yes Resolution:
Fixed
Uboot version or rev.:
Toolchain version or rev.:
gcc4.3-2011R1-RC2
App binary format:
N/A
Summary: KGDB SMP test fail on bf561-ezkit in latest trunk
Details:
KGDB SMP test fail on bf561-ezkit in latest trunk.
Last passed version:
--
kernel: Linux release 3.0.0-ADI-2011R1-pre-svn10078, build #6 SMP Sat Sep 17 00:58:18 CST 2011, git version cf7ea4021d7b2ed3f6225425bb6e679d8a188f19
toolchain: bfin-uclinux-gcc release gcc version 4.3.5 (ADI-2011R1-RC1)
user-dist: release svn-10399, build #47 Sat Sep 17 00:57:17 CST 2011
--
First failed version:
--
kernel: Linux release 3.0.0-ADI-2011R1-pre-svn10085, build #12 SMP Sun Sep 18 07:44:23 CST 2011, git version 526b6c2d-f592-4532-a319-5dd88ccb003d
toolchain: bfin-uclinux-gcc release gcc version 4.3.5 (ADI-2011R1-RC1)
user-dist: release svn-10400, build #116 Sun Sep 18 07:43:18 CST 2011
--
Bellow is the log:
--
bfin> bootm
## Booting kernel from Legacy Image at 02000000 ...
Image Name: bf561-0.5-3.0.0-ADI-2011R1-pre-s
Image Type: Blackfin Linux Kernel Image (gzip compressed)
Data Size: 3960733 Bytes = 3.8 MiB
Load Address: 00001000
Entry Point: 001cd2ec
Verifying Checksum ... OK
Uncompressing Kernel Image ... OK
Starting Kernel at = 001cd2ec
console [ttyBF0] enabled, bootconsole disabled
Calibrating delay loop... 1185.79 BogoMIPS (lpj=2371584)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 512
Booting Core B.
Brought up 2 CPUs
Instruction Cache Enabled for CPU1
External memory: cacheable in instruction cache
L2 SRAM : uncacheable in instruction cache
Data Cache Enabled for CPU1
External memory: cacheable (write-through) in data cache
L2 SRAM : uncacheable in data cache
SMP: Total of 2 processors activated (2371.58 BogoMIPS).
Blackfin Scratchpad data SRAM: 4 KB
Blackfin Scratchpad data SRAM: 4 KB
Blackfin L1 Data A SRAM: 16 KB (16 KB free)
Blackfin L1 Data A SRAM: 16 KB (16 KB free)
Blackfin L1 Data B SRAM: 16 KB (16 KB free)
Blackfin L1 Data B SRAM: 16 KB (16 KB free)
Blackfin L1 Instruction SRAM: 16 KB (15 KB free)
Blackfin L1 Instruction SRAM: 16 KB (15 KB free)
Blackfin L2 SRAM: 128 KB (127 KB free)
NET: Registered protocol family 16
Blackfin DMA Controller
ezkit_init(): registering device resources
bio: create slab <bio-0> at 0
bfin-spi bfin-spi.0: Blackfin on-chip SPI Controller Driver, Version 1.0, regs@ffc00500, dma channel@16
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 2048 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 2048 bind 2048)
TCP reno registered
UDP hash table entries: 128 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 128 (order: 0, 4096 bytes)
NET: Registered protocol family 1
debug-mmrs: setting up Blackfin MMR debugfs
msgmni has been set to 109
io scheduler noop registered (default)
bfin-uart: Blackfin serial driver
bfin-uart.0: ttyBF0 at MMIO 0xffc00400 (irq = 35) is a BFIN-UART
brd: module loaded
physmap platform flash device: 00800000 at 20000000
physmap-flash.0: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000020 Chip ID 0x0022ed
Amd/Fujitsu Extended Query Table at 0x0040
Amd/Fujitsu Extended Query version 1.3.
physmap-flash.0: Swapping erase regions for top-boot CFI table.
number of CFI chips: 1
Using physmap partition information
Creating 5 MTD partitions on "physmap-flash.0":
0x000000000000-0x000000040000 : "bootloader(nor)"
0x000000040000-0x000000200000 : "linux kernel(nor)"
0x000000200000-0x0000007f0000 : "file system(nor)"
0x0000007f0000-0x0000007fe000 : "config(nor)"
0x0000007fe000-0x000000800000 : "u-boot env(nor)"
smc91x.c: v1.1, sep 22 2004 by Nicolas Pitre <nico@fluxnic.net>
eth0: SMC91C11xFD (rev 1) at 2c010300 IRQ 82 [nowait]
eth0: Ethernet addr: 00:e0:22:fe:b1:3c
console [netcon0] enabled
netconsole: network logging started
kgdboe: local port 6443
kgdboe: local IP 10.100.4.50
kgdboe: interface 'eth0'
kgdboe: remote port 6442
kgdboe: remote IP 10.100.4.174
kgdboe: remote ethernet address ff:ff:ff:ff:ff:ff
kgdboe: device eth0 not up yet, forcing it
smc91x smc91x.0: eth0: link down
smc91x smc91x.0: eth0: link up, 100Mbps, full-duplex, lpa 0x41E1
kgdb: Registered I/O driver kgdboe.
kgdboe: debugging over ethernet enabled
TCP cubic registered
NET: Registered protocol family 17
dma_alloc_init: dma_page @ 0x02843000 - 256 pages at 0x03f00000
Freeing unused kernel memory: 5872k freed
_____________________________________
a8888b. / Welcome to the uClinux distribution \
d888888b. / _ _ \
8P"YP"Y88 / | | |_| __ __ (TM) |
8|o||o|88 _____/ | | _ ____ _ _ \ \/ / |
8' .88 \ | | | | _ \| | | | \ / |
8`._.' Y8. \ | |__ | | | | | |_| | / \ |
d/ `8b. \ \____||_|_| |_|\____|/_/\_\ |
dP . Y8b. \ For embedded processors including |
d8:' " `::88b \ the Analog Devices Blackfin /
d8" 'Y88b \___________________________________/
:8P ' :888
8a. : _a88P For further information, check out:
._/"Yaa_: .| 88P| - http://blackfin.uclinux.org/
\ YP" `| 8P `. - http://docs.blackfin.uclinux.org/
/ \.___.d| .' - http://www.uclinux.org/
`--..__)8888P`._.' jgs/a:f - http://www.analog.com/blackfin
Have a lot of fun...
BusyBox v1.18.4 (2011-10-17 15:52:26 CST) hush - the humble shell
root:/> ^[[6nversion
kernel: Linux release 3.0.0-ADI-2011R1-pre-svn10097, build #6 SMP Tue Oct 18 04:55:33 CST 2011
toolchain: bfin-uclinux-gcc release gcc version 4.3.5 (ADI-2011R1-RC2)
user-dist: release svn-10443, build #47 Tue Oct 18 04:54:33 CST 2011
root:/> ^[[6nsuccessful boot attempt
************** STEP 3: Start KGDB TEST (SMP) (ethernet)
ifconfig eth0 10.100.4.50
root:/> ^[[6nspawn bfin-uclinux-gdb /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/vmlinux
^[[?1034hGNU gdb 6.6
Copyright (C) 2006 Free Software Foundation, Inc.
GDB is free software, covered by the GNU General Public License, and you are
welcome to change it and/or distribute copies of it under certain conditions.
Type "show copying" to see the conditions.
There is absolutely no warranty for GDB. Type "show warranty" for details.
This GDB was configured as "--host=i686-pc-linux-gnu --target=bfin-uclinux"...
(gdb)
Case 1 ...PASS
Case 1 ...PASS
target remote udp:10.100.4.50:6443
warning: The remote protocol may be unreliable over UDP.
Some events may be lost, rendering further debugging impossible.
Remote debugging using udp:10.100.4.50:6443
Case 2 ...PASS
Case 2 ...PASS
kgdb_breakpoint () at kernel/debug/debug_core.c:993
993 wmb(); /* Sync point after breakpoint */
(gdb) break kgdb_test
Breakpoint 1 at 0x8faa: file arch/blackfin/kernel/kgdb_test.c, line 57.
(gdb)
Case 3 ...PASS
Case 3 ...PASS
c
Continuing.
Case 4 ...PASS
Case 4 ...PASS
root:/> [New Thread 187]
[Switching to Thread 187]
Breakpoint 1, kgdb_test (name=0x16d4a8 "hello world!", len=12, count=85, z=16)
at arch/blackfin/kernel/kgdb_test.c:57
57 {
(gdb)
Case 5 ...PASS
Case 5 ...PASS
hbreak 59
Hardware assisted breakpoint 2 at 0x8fca: file arch/blackfin/kernel/kgdb_test.c, line 59.
(gdb)
Case 6 ...PASS
Case 6 ...PASS
info b
Num Type Disp Enb Address What
1 breakpoint keep y 0x00008faa in kgdb_test
at arch/blackfin/kernel/kgdb_test.c:57
breakpoint already hit 1 time
2 hw breakpoint keep y 0x00008fca in kgdb_test
at arch/blackfin/kernel/kgdb_test.c:59
(gdb)
Case 7 ...PASS
Case 7 ...PASS
list
52
53
54 int kgdb_test(char *name, int len, int count, int z) __attribute__((__noinline__));
55
56 int kgdb_test(char *name, int len, int count, int z)
57 {
58 pr_alert("kgdb name(%d): %s, %d, %d\n", len, name, count, z);
59 count = z;
60 return count;
61 }
(gdb)
Case 8 ...PASS
Case 8 ...PASS
bt
#0 kgdb_test (name=0x16d4a8 "hello world!", len=12, count=85, z=16)
at arch/blackfin/kernel/kgdb_test.c:57
#1 0x00008ff4 in kgdb_test_proc_read (file=<value optimized out>,
Case 9 ...PASS
Case 9 ...PASS
buf=<value optimized out>, count=<value optimized out>, ppos=0x20c7eec)
at arch/blackfin/kernel/kgdb_test.c:67
#2 0x0008a402 in proc_reg_read (file=0x2a21120, buf=0x2b73e88 "", count=4096,
ppos=0x20c7eec) at fs/proc/inode.c:178
#3 0x0005d72c in vfs_read (file=0x2a21120, buf=0x2b73e88 "",
count=<value optimized out>, pos=0x20c7eec) at fs/read_write.c:321
#4 0x0005d840 in sys_read (fd=<value optimized out>, buf=0x2b73e88 "",
count=4096) at fs/read_write.c:411
#5 0x0000c18a in system_call ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
(gdb) c
Continuing.
Breakpoint 2, kgdb_test (name=<value optimized out>,
len=<value optimized out>, count=<value optimized out>, z=16)
at arch/blackfin/kernel/kgdb_test.c:61
Case 10 ...PASS
Case 10 ...PASS
61 }
(gdb) ^[[6ncat /proc/kgdbtest
kgdb name(12): hello world!, 85, 16
Case 10 ...PASS
Case 10 ...PASS
print z
$1 = 16
(gdb)
Case 12 ...PASS
Case 12 ...PASS
c
Continuing.
L2(before change) : data variable addr = 0xfeb00050, data value is 0
L2 : code function addr = 0xfeb00000
L2(after change) : data variable addr = 0xfeb00050, data value is 20
root:/>
Case 12 ...PASS
Case 12 ...PASS
[New Thread 188]
[Switching to Thread 188]
Breakpoint 1, kgdb_test (name=0x16d4a8 "hello world!", len=12, count=85, z=16)
at arch/blackfin/kernel/kgdb_test.c:57
57 {
(gdb) info thread
33 Thread 181 (klogd) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
32 Thread 180 (syslogd) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
31 Thread 179 (inetd) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
30 Thread 178 (sh) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
29 Thread 154 (kworker/1:1) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
28 Thread 153 (kworker/0:1) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
27 Thread 147 (mtdblock4) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
26 Thread 142 (mtdblock3) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/i---Type <return> to continue, or q <return> to quit---
nclude/asm/cplb.h:128
25 Thread 137 (mtdblock2) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
24 Thread 132 (mtdblock1) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
23 Thread 127 (mtdblock0) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
22 Thread 81 (fsnotify_mark) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
21 Thread 80 (kswapd0) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
20 Thread 79 (khungtaskd) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
19 Thread 60 (bfin-spi.0) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
18 Thread 58 (kblockd) 0x0000c260 in resume ()
---Type <return> to continue, or q <return> to quit---
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
17 Thread 56 (bdi-default) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
16 Thread 54 (sync_supers) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
15 Thread 11 (kworker/u:1) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
14 Thread 10 (khelper) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
13 Thread 9 (ksoftirqd/1) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
12 Thread 8 (kworker/1:0) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
11 Thread 7 (migration/1) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
---Type <return> to continue, or q <return> to quit---
10 Thread 6 (migration/0) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
9 Thread 5 (kworker/u:0) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
8 Thread 4 (kworker/0:0) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
7 Thread 3 (ksoftirqd/0) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
6 Thread 2 (kthreadd) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
5 Thread 1 (init) 0x0000c260 in resume ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/cplb.h:128
4 Thread -3 (shadowCPU1) kgdb_test (name=0x16d4a8 "hello world!", len=12,
count=85, z=16) at arch/blackfin/kernel/kgdb_test.c:57
3 Thread -2 (shadowCPU0) default_idle ()
at /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/arch/blackfin/include/asm/processor.h:134
---Type <return> to continue, or q <return> to quit---thread 4
* 2 Thread 188 (cat) kgdb_test (name=0x16d4a8 "hello world!", len=12,
count=85, z=16) at arch/blackfin/kernel/kgdb_test.c:57
(gdb) spawn /bin/sh
linux66-561-jtag-capture:~/work/cruise/checkouts/uclinux-dist/testsuites/kgdb> p ^Ms aux | grep bfin-uclinux-gdb
test 17480 0.9 3.2 38288 31796 pts/4 Ss+ 04:57 0:00 bfin-uclinux-gdb /home/test/work/cruise/checkouts/uclinux-dist/linux-2.6.x/vmlinux
test 17491 0.0 0.0 3596 732 pts/6 S+ 04:58 0:00 grep bfin-uclinux-gdb
linux66-561-jtag-capture:~/work/cruise/checkouts/uclinux-dist/testsuites/kgdb> k ^Mill -9 `pidof bfin-uclinux-gdb`
linux66-561-jtag-capture:~/work/cruise/checkouts/uclinux-dist/testsuites/kgdb>
Case 14 ...FAIL
--
Follow-ups
--- Sonic Zhang 2011-10-24 23:51:02
Can't replicate on BF561-ezkit v2.3 chip v0.5.
--- Vivi Li 2011-10-31 23:04:01
Still fail at the same place on 2011r1 branch.
Please check in regression machine 65.
--- Sonic Zhang 2011-11-01 07:02:17
Still can't replicate on machine 65 build from the source under regression
testing.
--- Vivi Li 2011-11-03 03:10:51
Need to fix script.
--- Sonic Zhang 2011-11-29 05:50:55
Done.
Files
Changes
Commits
Dependencies
Duplicates
Associations
Tags
File Name File Type File Size Posted By
config.config.kgdb_smp application/octet-stream 51975 Vivi Li
config.linux.kgdb_smp application/octet-stream 29807 Vivi Li