[#6871] bf548 kernel crashes when scan wifi in sdio_wifi test for 2011r1 branch
Submitted By: Vivi Li
Open Date
2011-11-08 05:20:10 Close Date
2011-11-15 00:38:37
Priority:
Medium High Assignee:
steven miao
Status:
Closed Fixed In Release:
N/A
Found In Release:
2011R1 Release:
Category:
N/A Board:
N/A
Processor:
BF548 Silicon Revision:
Is this bug repeatable?:
Yes Resolution:
Fixed
Uboot version or rev.:
Toolchain version or rev.:
gcc4.3-2011R1-RC2
App binary format:
FLAT
Summary: bf548 kernel crashes when scan wifi in sdio_wifi test for 2011r1 branch
Details:
Run sdio wifi test on bf548-ezkit, kernel crashes when scan wifi in 2011r1 branch and trunk.
--
Linux version 3.0.8-ADI-2011R1-svn10145 (test@uclinux61-bf548-std) (gcc version 4.3.5 (ADI-2011R1-RC2) ) #6 Tue Nov 8 18:16:10 C1
register early platform devices
bootconsole [early_shadow0] enabled
bootconsole [early_BFuart1] enabled
early printk enabled on early_BFuart1
Board Memory: 64MB
Kernel Managed Memory: 64MB
Memory map:
fixedcode = 0x00000400-0x00000490
text = 0x00001000-0x001d8e48
rodata = 0x001d8e48-0x002773e4
bss = 0x00278000-0x00289b58
data = 0x00289b58-0x002a6000
stack = 0x002a4000-0x002a6000
init = 0x002a6000-0x00ad7000
available = 0x00ad7000-0x03e00000
DMA Zone = 0x03e00000-0x04000000
Hardware Trace active and enabled
Boot Mode: 1
Reset caused by Software reset
Blackfin support (C) 2004-2010 Analog Devices, Inc.
Compiled for ADSP-BF548 Rev 0.2
Blackfin Linux support by http://blackfin.uclinux.org/
Processor Speed: 525 MHz core clock and 131 MHz System Clock
NOMPU: setting up cplb tables
Instruction Cache Enabled for CPU0
External memory: cacheable in instruction cache
L2 SRAM : uncacheable in instruction cache
Data Cache Enabled for CPU0
External memory: cacheable (write-through) in data cache
L2 SRAM : uncacheable in data cache
Built 1 zonelists in Zone order, mobility grouping off. Total pages: 15748
Kernel command line: root=/dev/mtdblock0 rw clkin_hz=25000000 earlyprintk=serial,uart1,57600 console=ttyBF1,57600 ip=10.100.4.50f
PID hash table entries: 256 (order: -2, 1024 bytes)
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory available: 51780k/65536k RAM, (8388k init code, 1887k kernel code, 821k data, 2048k dma, 612k reserved)
NR_IRQS:295
Configuring Blackfin Priority Driven Interrupts
console [ttyBF1] enabled, bootconsole disabled
console [ttyBF1] enabled, bootconsole disabled
Calibrating delay loop... 1044.48 BogoMIPS (lpj=2088960)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 512
Blackfin Scratchpad data SRAM: 4 KB
Blackfin L1 Data A SRAM: 16 KB (16 KB free)
Blackfin L1 Data B SRAM: 16 KB (16 KB free)
Blackfin L1 Instruction SRAM: 48 KB (41 KB free)
Blackfin L2 SRAM: 128 KB (128 KB free)
NET: Registered protocol family 16
Blackfin DMA Controller
ezkit_init(): registering device resources
bio: create slab <bio-0> at 0
SCSI subsystem initialized
spi spi0.2: Warning: SPI CPHA not set: Slave Select not under software control!
See Documentation/blackfin/bfin-spi-notes.txt
bfin-spi bfin-spi.0: Blackfin on-chip SPI Controller Driver, Version 1.0, regs@ffc00500, dma channel@4
bfin-spi bfin-spi.1: Blackfin on-chip SPI Controller Driver, Version 1.0, regs@ffc02300, dma channel@5
i2c-bfin-twi i2c-bfin-twi.0: Blackfin BF5xx on-chip I2C TWI Contoller, regs_base@ffc00700
i2c-bfin-twi i2c-bfin-twi.1: Blackfin BF5xx on-chip I2C TWI Contoller, regs_base@ffc02200
Advanced Linux Sound Architecture Driver Version 1.0.24.
cfg80211: Calling CRDA to update world regulatory domain
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 2048 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
TCP: Hash tables configured (established 2048 bind 2048)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
debug-mmrs: setting up Blackfin MMR debugfs
msgmni has been set to 101
io scheduler noop registered (default)
bf54x-lq043: FrameBuffer initializing...
dma_alloc_init: dma_page @ 0x02ade000 - 512 pages at 0x03e00000
bfin-uart: Blackfin serial driver
bfin-uart.1: ttyBF1 at MMIO 0xffc02000 (irq = 48) is a BFIN-UART
bfin-otp: initialized
brd: module loaded
register bfin atapi driver
scsi0 : pata-bf54x
ata1: PATA max UDMA/66 irq 68
physmap platform flash device: 02000000 at 20000000
physmap-flash.0: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000089 Chip ID 0x00881e
Intel/Sharp Extended Query Table at 0x010A
Intel/Sharp Extended Query Table at 0x010A
Intel/Sharp Extended Query Table at 0x010A
Intel/Sharp Extended Query Table at 0x010A
Intel/Sharp Extended Query Table at 0x010A
Using buffer write method
Using auto-unlock on power-up/resume
cfi_cmdset_0001: Erase suspend on write enabled
Using physmap partition information
Creating 5 MTD partitions on "physmap-flash.0":
0x000000000000-0x000000080000 : "bootloader(nor)"
0x000000080000-0x000000480000 : "linux kernel(nor)"
0x000000480000-0x000000fe0000 : "file system(nor)"
0x000000fe0000-0x000000ff8000 : "config(nor)"
0x000000ff8000-0x000001000000 : "u-boot env(nor)"
m25p80 spi0.1: m25p16 (2048 Kbytes)
Creating 2 MTD partitions on "m25p80":
0x000000000000-0x000000080000 : "bootloader(spi)"
0x000000080000-0x000000200000 : "linux kernel(spi)"
smsc911x: Driver version 2008-10-21
smsc911x-mdio: probed
smsc911x smsc911x.0: eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, irq=-1)
smsc911x smsc911x.0: eth0: MAC Address: 00:e0:22:fe:bf:4e
input: bf54x-keys as /devices/platform/bf54x-keys/input/input0
rtc-bfin rtc-bfin: rtc core: registered rtc-bfin as rtc0
i2c /dev entries driver
bfin-wdt: initialized: timeout=20 sec (nowayout=0)
ALSA device list:
No soundcards found.
TCP cubic registered
NET: Registered protocol family 17
rtc-bfin rtc-bfin: setting system clock to 2004-06-03 11:50:10 UTC (1086263410)
smsc911x smsc911x.0: eth0: SMSC911x/921x identified at 0x24000000, IRQ: 175
IP-Config: Complete:
device=eth0, addr=10.100.4.50, mask=255.255.255.0, gw=10.100.4.174,
host=bf548-ezkit, domain=, nis-domain=(none),
bootserver=10.100.4.174, rootserver=10.100.4.174, rootpath=
mmc0: new SDIO card at address 0001
ata1.00: ATA-6: TOSHIBA MK4032GAX, AD101A, max UDMA/100
ata1.00: 78140160 sectors, multi 16: LBA48
ata1.00: configured for UDMA/66
blk_queue_max_segments: set to minimum 1
scsi 0:0:0:0: Direct-Access ATA TOSHIBA MK4032GA AD10 PQ: 0 ANSI: 5
sd 0:0:0:0: [sda] 78140160 512-byte logical blocks: (40.0 GB/37.2 GiB)
sd 0:0:0:0: [sda] Write Protect is off
sd 0:0:0:0: [sda] Write cache: enabled, read cache: enabled, doesn't support DPO or FUA
sda: sda1 sda2
sd 0:0:0:0: [sda] Attached SCSI disk
Freeing unused kernel memory: 8388k freed
_____________________________________
a8888b. / Welcome to the uClinux distribution \
d888888b. / _ _ \
8P"YP"Y88 / | | |_| __ __ (TM) |
8|o||o|88 _____/ | | _ ____ _ _ \ \/ / |
8' .88 \ | | | | _ \| | | | \ / |
8`._.' Y8. \ | |__ | | | | | |_| | / \ |
d/ `8b. \ \____||_|_| |_|\____|/_/\_\ |
dP . Y8b. \ For embedded processors including |
d8:' " `::88b \ the Analog Devices Blackfin /
d8" 'Y88b \___________________________________/
:8P ' :888
8a. : _a88P For further information, check out:
._/"Yaa_: .| 88P| - http://blackfin.uclinux.org/
\ YP" `| 8P `. - http://docs.blackfin.uclinux.org/
/ \.___.d| .' - http://www.uclinux.org/
`--..__)8888P`._.' jgs/a:f - https://www.analog.com/blackfin
Have a lot of fun...
BusyBox v1.18.4 (2011-11-08 18:01:12 CST) hush - the humble shell
root:/> version
kernel: Linux release 3.0.8-ADI-2011R1-svn10145, build #6 Tue Nov 8 18:16:10 CST 2011
toolchain: bfin-uclinux-gcc release gcc version 4.3.5 (ADI-2011R1-RC2)
user-dist: release svn-10479, build #286 Tue Nov 8 18:15:18 CST 2011
root:/>
root:/>
root:/> modprobe libertas
lib80211: common routines for IEEE802.11 drivers
root:/> modprobe libertas_sdio helper_name=sd8686_helper.bin fw_name=sd8686.bin
libertas_sdio: Libertas SDIO driver
libertas_sdio: Copyright Pierre Ossman
libertas_sdio mmc0:0001:1: (unregistered net_device): 00:0b:6c:89:cc:1d, fw 9.70.3p24, cap 0x00000303
libertas_sdio mmc0:0001:1: (unregistered net_device): unidentified region code; using the default (USA)
libertas_sdio mmc0:0001:1: wlan0: Marvell WLAN 802.11 adapter
root:/> ifconfig
eth0 Link encap:Ethernet HWaddr 00:E0:22:FE:BF:4E
inet addr:10.100.4.50 Bcast:10.100.4.255 Mask:255.255.255.0
UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
Interrupt:175
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
UP LOOPBACK RUNNING MTU:16436 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:0
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
root:/> ifconfig wlan0 up
root:/> iwlist wlan0 scan
Data access misaligned address violation
<5> - Attempted misaligned data memory or data cache access.
Kernel OOPS in progress
Deferred Exception context
CURRENT PROCESS:
COMM=lbs_main PID=327 CPU=0
invalid mm
return address: [0x02f41780]; contents of:
0x02f41760: ed04 0708 e140 02f4 b0f3 e100 f048 0062
0x02f41770: e127 ffac 2f51 e532 0014 aff0 e432 0013
0x02f41780: [9110] a051 b0f0 e470 0022 b170 681a e470
0x02f41790: 0020 4402 b1b0 5e92 a3b0 5e92 b230 4452
ADSP-BF548-0.2 525(MHz CCLK) 131(MHz SCLK) (mpu off)
Linux version 3.0.8-ADI-2011R1-svn10145 (test@uclinux61-bf548-std) (gcc version 4.3.5 (ADI-2011R1-RC2) ) #6 Tue Nov 8 18:16:10 C1
SEQUENCER STATUS: Not tainted
SEQSTAT: 00002024 IPEND: 8008 IMASK: ffff SYSCFG: 0006
EXCAUSE : 0x24
physical IVG3 asserted : <0xffa0075c> { _trap + 0x0 }
physical IVG15 asserted : <0xffa00fa4> { _evt_system_call + 0x0 }
logical irq 6 mapped : <0x000062d8> { _bfin_coretmr_interrupt + 0x0 }
logical irq 9 mapped : <0x000cf39c> { _bfin_bf54x_irq_error + 0x0 }
logical irq 14 mapped : <0x001225b8> { _bfin_rtc_interrupt + 0x0 }
logical irq 48 mapped : <0x000db0f0> { _bfin_serial_dma_rx_int + 0x0 }
logical irq 49 mapped : <0x000dae74> { _bfin_serial_dma_tx_int + 0x0 }
logical irq 52 mapped : <0x00124d4c> { _bfin_twi_interrupt_entry + 0x0 }
logical irq 53 mapped : <0x00124d4c> { _bfin_twi_interrupt_entry + 0x0 }
logical irq 68 mapped : <0x0010463c> { _bfin_ata_interrupt + 0x0 }
logical irq 74 mapped : <0x0012e04c> { _sdh_dma_irq + 0x0 }
logical irq 76 mapped : <0x0011fc34> { _bfin_kpad_isr + 0x0 }
logical irq 79 mapped : <0x0012e4f4> { _sdh_stat_irq + 0x0 }
logical irq 175 mapped : <0x0011c7e4> { _smsc911x_irqhandler + 0x0 }
RETE: <0x00000000> /* Maybe null pointer? */
RETN: <0x02f77e10> /* kernel dynamic memory (maybe user-space) */
RETX: <0x00000480> /* Maybe fixed code section */
RETS: <0x02f415de> { :libertas:_lbs_cfg_register + 0x119e }
PC : <0x02f41780> { :libertas:_lbs_cfg_register + 0x1340 }
DCPLB_FAULT_ADDR: <0x02f77e1c> /* kernel dynamic memory (maybe user-space) */
ICPLB_FAULT_ADDR: <0x02f41780> { :libertas:_lbs_cfg_register + 0x1340 }
PROCESSOR STATE:
R0 : 00000020 R1 : 00000000 R2 : 02d70d6e R3 : 0000000e
R4 : 00000001 R5 : 02d70d83 R6 : 00000007 R7 : 00000005
P0 : 00000037 P1 : 02f51c68 P2 : 02d70fb7 P3 : 02d70d61
P4 : 02d70d81 P5 : 02d70e23 FP : 02f52014 SP : 02f77d34
LB0: 000c1d54 LT0: 000c1d52 LC0: 00000000
LB1: ffa003ea LT1: ffa003ea LC1: 00000000
B0 : 00000000 L0 : 00000000 M0 : 00000000 I0 : 0028b064
B1 : 00000000 L1 : 00000000 M1 : 00000000 I1 : 0028c4d4
B2 : 00000000 L2 : 00000000 M2 : 00000000 I2 : 00000000
B3 : 00000000 L3 : 00000000 M3 : 00000000 I3 : 00000000
A0.w: 00000000 A0.x: 00000000 A1.w: 00000000 A1.x: 00000000
USP : 00000000 ASTAT: 02003025
Hardware Trace:
0 Target : <0x0000401c> { _trap_c + 0x0 }
Source : <0xffa006f0> { _exception_to_level5 + 0xa4 } JUMP.L
1 Target : <0xffa0064c> { _exception_to_level5 + 0x0 }
Source : <0xffa00500> { _bfin_return_from_exception + 0x18 } RTX
2 Target : <0xffa004e8> { _bfin_return_from_exception + 0x0 }
Source : <0xffa005a4> { _ex_trap_c + 0x74 } JUMP.S
3 Target : <0xffa00530> { _ex_trap_c + 0x0 }
Source : <0xffa007b6> { _trap + 0x5a } JUMP (P4)
4 Target : <0xffa0075c> { _trap + 0x0 }
FAULT : <0x02f41780> { :libertas:_lbs_cfg_register + 0x1340 } R0 = [P2]
Source : <0x02f4177c> { :libertas:_lbs_cfg_register + 0x133c } R2 = [P6 + 0x4c]
5 Target : <0x02f41776> { :libertas:_lbs_cfg_register + 0x1336 }
Source : <0x02f415ee> { :libertas:_lbs_cfg_register + 0x11ae } IF CC JUMP pcrel
6 Target : <0x02f415de> { :libertas:_lbs_cfg_register + 0x119e }
Source : <0x001a609e> { ___ieee80211_get_channel + 0x4e } RTS
7 Target : <0x001a609a> { ___ieee80211_get_channel + 0x4a }
Source : <0x001a6076> { ___ieee80211_get_channel + 0x26 } IF CC JUMP pcrel
8 Target : <0x001a6050> { ___ieee80211_get_channel + 0x0 }
Source : <0x02f415dc> { :libertas:_lbs_cfg_register + 0x119c } CALL (P2)
9 Target : <0x02f415ce> { :libertas:_lbs_cfg_register + 0x118e }
Source : <0x001a5fbc> { _ieee80211_channel_to_frequency + 0x1c } RTS
10 Target : <0x001a5fa0> { _ieee80211_channel_to_frequency + 0x0 }
Source : <0x02f415cc> { :libertas:_lbs_cfg_register + 0x118c } CALL (P2)
11 Target : <0x02f415a8> { :libertas:_lbs_cfg_register + 0x1168 }
Source : <0x02f41578> { :libertas:_lbs_cfg_register + 0x1138 } IF CC JUMP pcrel
12 Target : <0x02f4157c> { :libertas:_lbs_cfg_register + 0x113c }
Source : <0x02f415a6> { :libertas:_lbs_cfg_register + 0x1166 } IF !CC JUMP pcrel (BP)
13 Target : <0x02f4156b> { :libertas:_lbs_cfg_register + 0x112b }
Source : <0x02f41597> { :libertas:_lbs_cfg_register + 0x1157 }
14 Target : <0x02f41592> { :libertas:_lbs_cfg_register + 0x1152 }
Source : <0x02f41568> { :libertas:_lbs_cfg_register + 0x1128 } JUMP.S
15 Target : <0x02f414b6> { :libertas:_lbs_cfg_register + 0x1076 }
Source : <0x02f416da> { :libertas:_lbs_cfg_register + 0x129a } JUMP.S
Kernel Stack
Stack info:
SP: [0x02f77ef8] <0x02f77ef8> /* kernel dynamic memory (maybe user-space) */
FP: (0x02f77fa0)
Memory from 0x02f77ef0 to 02f78000
02f77ef0:<02f47e0a> 02d70d61 [02d70d61] 02d70240 00008006 00000000 00008006 00000000
02f77f10: 02d70240 02afb430 02afb2e0 00000000 00000043 02b4a000 02f76008 02d71ff0
02f77f30: 02f76000 0028b064 <02f4c240> 02b49c1c 02d70240 00000000 00000001 02f52014
02f77f50: 02d71674 02d7168c 0028c448 02afb430 0028c47c 02b49c1c 02afb430 02f76000
02f77f70: 02f76000 02f76000 02f76000 02d70430 02d70459 02d716e0 00000000 02afb2e0
02f77f90: 0000d3ec 00100100 00200200 02f76000 (00000000)<00023e94> 02b49c1c 02f4be4c
02f77fb0: 00000000 02b4a000 00000000 00000000 00000000 02b4a000 00000000 00023e38
02f77fd0: 00000000 02b4a000 00000000 02f77fdc 02f77fdc
00000000 00000000
02f77ff0: 00000000 00000000 ffffffff 00000006
Return addresses in stack:
address : <0x02f47e0a> { :libertas:_lbs_process_command_response + 0x386 }
address : <0x02f4c240> { :libertas:_lbs_enter_auto_deep_sleep + 0x830 }
frame 1 : <0x00023e94> { _kthread + 0x5c }
address : <0x00001556> { _kernel_thread_helper + 0x6 }
Modules linked in: libertas_sdio libertas lib80211
Kernel panic - not syncing: Kernel exception
Hardware Trace:
Stack info:
SP: [0x02f77c3c] <0x02f77c3c> /* kernel dynamic memory (maybe user-space) */
FP: (0x02f77e34)
Memory from 0x02f77c30 to 02f78000
02f77c30: 00000007 02f77c3c 00000013 [00227e24] 001d7390 02f77d34 00227e24 0027d6fb
02f77c50: 0027d6fb 0027d6fb 02f77c84 02f52014 000044dc 02f77d34 ffe02014 02d70d61
02f77c70: 00008008 00000007 00000024 00000013 02f77d34 0000003f ffffffff 00290334
02f77c90: 0028b064 00030001 0000004f 00000000 02afc1e0 0028c448 00000100 00000000
02f77cb0: 02f76000 <000340e6> 00297cf4 00000000 00000000 00000100 00000480 02f77cf4
02f77cd0: 02019040 0028292c ffa00c3c 020952e0 00000002 02019040 00000009 02f77d1c
02f77cf0: 00000009 02f77d28 0000a890 0209530c 02afb2e0 02afb30c 02f77d28 0000a8a0
02f77d10: ffa006f4 0027a000 00008008 00002024 02d70d83 00000001 02f77d58 <0000b1fa>
02f77d30: 00000480 00000480 00008008 00002024 00000000 02f77e10 00000480 02f41780
02f77d50:<02f415de> 00000020 02003025 ffa003ea 000c1d54 ffa003ea 000c1d52 00000000
02f77d70: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
02f77d90: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
02f77db0: 00000000 00000000 00000000 0028c4d4 0028b064 00000000 02f52014 02d70e23
02f77dd0: 02d70d81 02d70d61 02d70fb7 02f51c68 00000037 00000005 00000007 02d70d83
02f77df0: 00000001 0000000e 02d70d6e 00000000 00000020 00000020 00000037 00000006
02f77e10: 02afb30c 02f77e34 0000a8a0 00000000 00000000 0028c448 02f77e54 0000c684
02f77e30: 0028c448 (02f77e64)<0000b1fa> 02afb2e0 02f76000 02f76000 000000a2 00000037
02f77e50: 00000066 00000431 02d700e0 02d70d6e 02d70fb7 (00000000) 0000d3e2 02064820
02f77e70: 02d50028 02d70240 02f77eb0 00024222 02b49bb8 02f77ea4 0001f526 02b2b200
02f77e90: 0000ffff 00000000 <0000b8da> 02b2b4c4 00000000 02f7ba00 0001f772 02f52014
02f77eb0: 02d40000 02d70240 0000ffff 00000043 00000043 00000011 0000cb7e 0206484c
02f77ed0: 0028c47c 02064854 00000000 02afb30c 00000001 02f77f04 0000cc3a 0000ffff
02f77ef0:<02f47e0a> 02d70d61 02d70d61 02d70240 00008006 00000000 00008006 00000000
02f77f10: 02d70240 02afb430 02afb2e0 00000000 00000043 02b4a000 02f76008 02d71ff0
02f77f30: 02f76000 0028b064 <02f4c240> 02b49c1c 02d70240 00000000 00000001 02f52014
02f77f50: 02d71674 02d7168c 0028c448 02afb430 0028c47c 02b49c1c 02afb430 02f76000
02f77f70: 02f76000 02f76000 02f76000 02d70430 02d70459 02d716e0 00000000 02afb2e0
02f77f90: 0000d3ec 00100100 00200200 02f76000 00000000 <00023e94> 02b49c1c 02f4be4c
02f77fb0: 00000000 02b4a000 00000000 00000000 00000000 02b4a000 00000000 00023e38
02f77fd0: 00000000 02b4a000 00000000 02f77fdc 02f77fdc
00000000 00000000
02f77ff0: 00000000 00000000 ffffffff 00000006
Return addresses in stack:
address : <0x000340e6> { _generic_handle_irq + 0x2a }
address : <0x0000b1fa> { _check_preempt_curr + 0x72 }
address : <0x02f415de> { :libertas:_lbs_cfg_register + 0x119e }
frame 1 : <0x0000b1fa> { _check_preempt_curr + 0x72 }
address : <0x0000b8da> { ___wake_up_common + 0x3a }
address : <0x02f47e0a> { :libertas:_lbs_process_command_response + 0x386 }
address : <0x02f4c240> { :libertas:_lbs_enter_auto_deep_sleep + 0x830 }
address : <0x00023e94> { _kthread + 0x5c }
address : <0x00001556> { _kernel_thread_helper + 0x6 }
--
Follow-ups
--- steven miao 2011-11-09 02:22:00
fix unaligned u64 access to pointer
--- Vivi Li 2011-11-15 00:50:57
OK now.
Close it.
Files
Changes
Commits
Dependencies
Duplicates
Associations
Tags
File Name File Type File Size Posted By
config.config.sdio_wifi application/octet-stream 52137 Vivi Li
config.linux.sdio_wifi application/octet-stream 44911 Vivi Li