[#7234] kernel xip fail to boot in bf561-ezkit smp kernel for latest kernel 3.5.0
Submitted By: Vivi Li
Open Date
2012-08-09 06:01:05 Close Date
2012-09-20 03:53:02
Priority:
Medium Assignee:
steven miao
Status:
Closed Fixed In Release:
N/A
Found In Release:
N/A Release:
Category:
N/A Board:
Processor:
BF561 Silicon Revision:
Is this bug repeatable?:
Yes Resolution:
Fixed
Uboot version or rev.:
Toolchain version or rev.:
gcc4.3-2012_Feb_15
App binary format:
Summary: kernel xip fail to boot in bf561-ezkit smp kernel for latest kernel 3.5.0
Details:
kernel xip fail to boot in bf561-ezkit smp kernel for latest kernel 3.5.0.
--
U-Boot 2011.09-svn2739 (ADI-2011R1) (Nov 07 2011 - 18:54:48)
CPU: ADSP bf561-0.3 (Detected Rev: 0.5) (bypass boot)
Board: ADI BF561 EZ-Kit Lite board
Support: http://blackfin.uclinux.org/
Clock: VCO: 600 MHz, Core: 600 MHz, System: 100 MHz
RAM: 64 MiB
Flash: 8 MiB
In: serial
Out: serial
Err: serial
KGDB: [on serial] ready
Net: SMC91111-0
Hit any key to stop autoboot: 5 ^H^H^H 0
bfin> successful reset attemp
tftpboot 0x1000000 vmImage
SMC91111: MAC 00:e0:22:fe:ba:29
Using SMC91111-0 device
TFTP from server 10.100.4.174; our IP address is 10.100.4.50
Filename 'vmImage'.
Load address: 0x1000000
Loading: *^H#################################################################
#################################################################
###########################
done
Bytes transferred = 2299472 (231650 hex)
bfin> Image size is 0x231650
Case 8 ...PASS
protect off 20040000 207effff
Un-Protected 123 sectors
bfin>
Case 9 ...PASS
erase 20040000 207effff
........................................................................................................................... done
Erased 123 sectors
Case 10 ...PASS
cp.b 0x1000000 20040000 0x231650
Copy to Flash... 9....8....7....6....5....4....3....2....1....done
Case 11 ...PASS
set bootargs root=/dev/nfs rw nfsroot=10.100.4.174:/tftpboot/romfs,tcp,nfsvers=3 rootdelay=1 earlyprintk=serial,uart0,57600 console=ttyBF0,57600
bfin> run addip
bfin> printenv bootargs
bootargs=root=/dev/nfs rw nfsroot=10.100.4.174:/tftpboot/romfs,tcp,nfsvers=3 rootdelay=1 earlyprintk=serial,uart0,57600 console=ttyBF0,57600 ip=10.100.4.50:10.100.4.174:10.100.4.174:255.255.255.0:bf561-ezkit:eth0:off
bfin> bootm 20040000
## Booting kernel from Legacy Image at 20040000 ...
Image Name: bf561-0.5-3.5.0-ADI-2012R1-pre-0
Image Type: Blackfin Linux Kernel Image (uncompressed)
Data Size: 2299408 Bytes = 2.2 MiB
Load Address: 20040040
Entry Point: 201e8018
Verifying Checksum ... OK
XIP Kernel Image ... OK
OK
Starting Kernel at = 201e8018
Linux version 3.5.0-ADI-2012R1-pre-00806-g8528770 (test@uclinux65-561-SMP) (gcc version 4.3.5 (ADI-trunk/svn-5764) ) #22 SMP Wed Aug 8 16:01:29 GMT 2012
register early platform devices
bootconsole [early_shadow0] enabled
bootconsole [early_BFuart0] enabled
early printk enabled on early_BFuart0
Board Memory: 64MB
Kernel Managed Memory: 64MB
Memory map:
fixedcode = 0x00000400-0x00000490
text = 0x20040040-0x201f644c
rodata = 0x201f6460-0x2023ee80
bss = 0x00001000-0x00015be8
data = 0x00015c00-0x0002c000
stack = 0x0002a000-0x0002c000
init = 0x0002c000-0x00034000
available = 0x00034000-0x03f00000
DMA Zone = 0x03f00000-0x04000000
Hardware Trace active and enabled
Boot Mode: 0
Reset caused by Software reset
Blackfin support (C) 2004-2010 Analog Devices, Inc.
Compiled for ADSP-BF561 Rev 0.5
Blackfin Linux support by http://blackfin.uclinux.org/
Processor Speed: 600 MHz core clock and 100 MHz System Clock
NOMPU: setting up cplb tables
Instruction Cache Enabled for CPU0
External memory: cacheable in instruction cache
L2 SRAM : uncacheable in instruction cache
Data Cache Enabled for CPU0
External memory: cacheable (write-through) in data cache
L2 SRAM : uncacheable in data cache
PERCPU: Embedded 7 pages/cpu @000b9000 s5440 r8192 d15040 u32768
Built 1 zonelists in Zone order, mobility grouping off. Total pages: 16002
Kernel command line: root=/dev/nfs rw nfsroot=10.100.4.174:/tftpboot/romfs,tcp,nfsvers=3 rootdelay=1 earlyprintk=serial,uart0,57600 console=ttyBF0,57600 ip=10.100.4.50:10.100.4.174:10.100.4.174:255.255.255.0:bf561-ezkit:eth0:off
PID hash table entries: 256 (order: -2, 1024 bytes)
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory available: 63664k/65536k RAM, (32k init code, 1753k kernel code, 4294965715k data, 1024k dma, 644k reserved)
Hierarchical RCU implementation.
NR_IRQS:153
Configuring Blackfin Priority Driven Interrupts
start_kernel(): bug: interrupts were enabled early
console [ttyBF0] enabled, bootconsole disabled
Calibrating delay loop... 1112.06 BogoMIPS (lpj=2224128)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 512
Booting Core B.
Brought up 2 CPUs
Instruction Cache Enabled for CPU1
Data Cache Enabled for CPU1
SMP: Total of 2 processors activated (2224.12 BogoMIPS).
Blackfin Scratchpad data SRAM: 4 KB
Blackfin L1 Data A SRAM: 16 KB (16 KB free)
Blackfin L1 Data B SRAM: 16 KB (16 KB free)
Blackfin L1 Instruction SRAM: 16 KB (15 KB free)
Blackfin L2 SRAM: 128 KB (127 KB free)
NET: Registered protocol family 16
Blackfin DMA Controller
ezkit_init(): registering device resources
bio: create slab <bio-0> at 0
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 2048 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 2048 bind 2048)
TCP: reno registered
UDP hash table entries: 256 (order: 1, 8192 bytes)
UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
debug-mmrs: setting up Blackfin MMR debugfs
msgmni has been set to 124
io scheduler noop registered (default)
bfin-uart: Blackfin serial driver
bfin-uart.0: ttyBF0 at MMIO 0xffc00400 (irq = 35) is a BFIN-UART
Follow-ups
--- steven miao 2012-09-07 05:08:41
fixed coreb boot
--- Vivi Li 2012-09-20 04:54:01
OK in trunk. Close it.
Files
Changes
Commits
Dependencies
Duplicates
Associations
Tags
File Name File Type File Size Posted By
config.config.kernel_xip.fdpic application/octet-stream 48361 Vivi Li
config.linux.kernel_xip.fdpic application/octet-stream 29141 Vivi Li