Article [#4092] touchscreen ad7877 failed to be probed on bf527 ezkitc

[#4092] touchscreen ad7877 failed to be probed on bf527 ezkit

Submitted By: Mingquan Pan

Open Date

2008-05-08 06:25:22     Close Date

2008-05-23 00:21:49

Priority:

Medium     Assignee:

Bryan Wu

Status:

Closed     Fixed In Release:

N/A

Found In Release:

N/A     Release:

Category:

N/A     Board:

N/A

Processor:

N/A     Silicon Revision:

Is this bug repeatable?:

Yes     Resolution:

Fixed

Uboot version or rev.:

    Toolchain version or rev.:

08r1-8

App binary format:

N/A     

Summary: touchscreen ad7877 failed to be probed on bf527 ezkit

Details:

touchscreen ad7877 failed to be probed on bf527 ezkit board(1.4) with trunk head kernel.

The booting up log is:

Loading .text @ 0x00001000 (1049776 bytes)

Loading .exit.text.refok @ 0x001014b0 (296 bytes)

Loading .rodata @ 0x001015e0 (247128 bytes)

Loading __ksymtab @ 0x0013db38 (15072 bytes)

Loading __ksymtab_gpl @ 0x00141618 (4136 bytes)

Loading __ksymtab_strings @ 0x00142640 (46308 bytes)

Loading __param @ 0x0014db24 (320 bytes)

Clearing .bss @ 0x0014dc80 (59204 bytes)

Loading .data @ 0x0015c3c4 (80956 bytes)

Loading .init.text @ 0x00170000 (93612 bytes)

Loading .init.data @ 0x00186dac (13128 bytes)

Loading .init.setup @ 0x0018a0f4 (600 bytes)

Loading .initcall.init @ 0x0018a34c (444 bytes)

Loading .con_initcall.init @ 0x0018a508 (4 bytes)

Loading .init.ramfs @ 0x0018a50c (2658848 bytes)

Loading .text_l1 @ 0xffa00000 (5524 bytes)

sh_addr: FFA00000, p_paddr: 0041372C

Loading from: 02406000 to 0041372C, size: 5524

Loading .data_l1 @ 0xff800000 (192 bytes)

sh_addr: FF800000, p_paddr: 00414CC0

Loading from: 02408000 to 00414CC0, size: 192

## Starting application at 0x00170000 ...

Linux version 2.6.24.5-ADI-2008R2-pre-svn4696 (test@linux) (gcc version 4.1.2 (ADI svn)) #107 Thu May 8 16:07:24 CST 2008

console [early_BFuart0] enabled

early printk enabled on early_BFuart0

Board Memory: 64MB

Kernel Managed Memory: 64MB

Memory map:

  fixedcode = 0x00000400-0x00000490

  text      = 0x00001000-0x001014b0

  rodata    = 0x001015e0-0x0014dc64

  bss       = 0x0014dc80-0x0015c3c4

  data      = 0x0015c3c4-0x00170000

    stack   = 0x0016e000-0x00170000

  init      = 0x00170000-0x00415000

  available = 0x00415000-0x03eff000

  DMA Zone  = 0x03f00000-0x04000000

Hardware Trace Active and Enabled

Blackfin support (C) 2004-2008 Analog Devices, Inc.

Compiled for ADSP-BF527 Rev 0.0

Warning: Unsupported Chip Revision ADSP-BF527 Rev 0.0 detected

Blackfin Linux support by   blackfin.uclinux.org/

Processor Speed: 525 MHz core clock and 131 MHz System Clock

NOMPU: setting up cplb tables for global access

Instruction Cache Enabled

Data Cache Enabled (write-through)

Built 1 zonelists in Zone order, mobility grouping off.  Total pages: 16002

Kernel command line: root=/dev/mtdblock0 rw earlyprintk=serial,uart0,57600

Configuring Blackfin Priority Driven Interrupts

PID hash table entries: 256 (order: 8, 1024 bytes)

bfin-rtc: invalid date; resetting

console handover: boot [early_BFuart0] -> real [ttyBF0]

Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)

Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)

Memory available: 59748k/65536k RAM, (2708k init code, 1025k kernel code, 443k data, 1024k dma, 584k reserved)

Blackfin Scratchpad data SRAM: 4 KB

Blackfin Data A SRAM: 16 KB (15 KB free)

Blackfin Data B SRAM: 16 KB (16 KB free)

Blackfin Instruction SRAM: 48 KB (42 KB free)

Security Framework initialized

Mount-cache hash table entries: 512

net_namespace: 64 bytes

NET: Registered protocol family 16

Blackfin GPIO Controller

Blackfin DMA Controller

stamp_init(): registering device resources

NET: Registered protocol family 2

IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

TCP established hash table entries: 2048 (order: 2, 16384 bytes)

TCP bind hash table entries: 2048 (order: 1, 8192 bytes)

TCP: Hash tables configured (established 2048 bind 2048)

TCP reno registered

io scheduler noop registered

io scheduler anticipatory registered (default)

io scheduler cfq registered

bfin-otp: initialized

Serial: Blackfin serial driver

bfin-uart.1: ttyBF0 at MMIO 0xffc02000 (irq = 31) is a BFIN-UART

RAMDISK driver initialized: 16 RAM disks of 4096K size 1024 blocksize

bfin_mac_mdio: probed

bfin_mac: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, irq=-1, mdc_clk=2500000Hz(mdc_div=25)@sclk=131MHz)

bfin_mac bfin_mac.0: Blackfin on-chip Ethernet MAC driver, Version 1.1

bfin-spi bfin-spi.0: Blackfin BF5xx on-chip SPI Controller Driver, Version 1.0, regs_base@ffc00500, dma channel@7

ad7877 spi0.1: spi0.1: Failed to probe AD7877 Touchscreen

rtc-bfin rtc-bfin: rtc core: registered rtc-bfin as rtc0

bfin-wdt: initialized: timeout=20 sec (nowayout=0)

TCP cubic registered

NET: Registered protocol family 1

NET: Registered protocol family 17

rtc-bfin rtc-bfin: setting system clock to 1970-01-01 00:00:03 UTC (3)

Freeing unused kernel memory: 2708k freed

dma_alloc_init: dma_page @ 0x00412000 - 256 pages at 0x03f00000

                           _____________________________________

        a8888b.           / Welcome to the uClinux distribution \

       d888888b.         /       _     _                         \

       8P"YP"Y88        /       | |   |_|            __  __ (TM)  |

       8|o||o|88  _____/        | |    _ ____  _   _ \ \/ /       |

       8'    .88       \        | |   | |  _ \| | | | \  /        |

       8`._.' Y8.       \       | |__ | | | | | |_| | /  \        |

      d/      `8b.       \      \____||_|_| |_|\____|/_/\_\       |

     dP   .    Y8b.       \   For embedded processors including   |

    d8:'  "  `::88b        \    the Analog Devices Blackfin      /

   d8"         'Y88b        \___________________________________/

  :8P    '      :888

   8a.   :     _a88P         For further information, check out:

._/"Yaa_:   .| 88P|            -   blackfin.uclinux.org/

\    YP"    `| 8P  `.          -   docs.blackfin.uclinux.org/

/     \.___.d|    .'           -   www.uclinux.org/

`--..__)8888P`._.'  jgs/a:f    -   www.analog.com/blackfin

Have a lot of fun...

BusyBox v1.10.1 (2008-05-08 14:41:20 CST) built-in shell (msh)

Enter 'help' for a list of built-in commands.

root:/> ls /dev/

bfin-otp  log       ram0      ram13     ram4      ram9      urandom

console   mem       ram1      ram14     ram5      random    watchdog

full      null      ram10     ram15     ram6      rtc0      zero

kmem      ptmx      ram11     ram2      ram7      tty

kmsg      pts       ram12     ram3      ram8      ttyBF0

The config file is attached.

And the board jumper is default.

Follow-ups

--- Sonic Zhang                                              2008-05-08 06:36:53

Michael, where can I find the schematics of the ad7877 on our web site?

--- Mike Frysinger                                           2008-05-08 06:39:44

are you using an addon card ?  there is no ad7877 on the BF527-ezkit

--- Michael Hennerich                                        2008-05-08 07:05:46

Absolutely right - No AD7877 on the Bf527-EZkit.

The touch screen digitizer, on the board is and won't be supported.

-Michael

--- Sonic Zhang                                              2008-05-08 22:43:42

Yes, Grace tests the ad7877 addon card on the SPI port.

--- Sonic Zhang                                              2008-05-08 22:44:33

Some customers ask for SPI ad7877 touchscreen support on bf527-ezkit.

--- Michael Hennerich                                        2008-05-09 03:33:16

Sonic,

The external AD7877 board you have - is a ADI Evaluation Board. Somemone in

your group wired it up some time. I can't help since I don't know how it is

wired.

But I know in order to get the STAMP SPI port working on the 527-EZkit you have

to populate JP3. Try to use SPISEL3 (CUD in the 527-EZkit schematics). Disable

SW11.1 to disconnect CUD/SPISEL3 from the rotary. Use one of the GPIOs on the

SPI header as AD7877 /DAV interrupt.

-Michael

  

--- Mingquan Pan                                             2008-05-21 06:54:36

From the bf527 ezkit schematic, spi port only have the STAMP_SPISEL1 and

STAMP_SPISEL2, and the STAMP_SPISEL2 looks at the same position as the chip

select for BF537 STAMP board. So by populating JP3 and disabling SW11.2,

changing the chip_select in ezkit.c to 2, building the kernel, and running it,

still fails to detect ad7877.

bfin_mac: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, irq=-1,

mdc_clk=2500000Hz(mdc_div=25)@sclk=131MHz)

bfin_mac bfin_mac.0: Blackfin on-chip Ethernet MAC driver, Version 1.1

bfin-spi bfin-spi.0: Blackfin BF5xx on-chip SPI Controller Driver, Version 1.0,

regs_base@ffc00500, dma channel@7

ad7877 spi0.2: spi0.2: Failed to probe AD7877 Touchscreen

rtc-bfin rtc-bfin: rtc core: registered rtc-bfin as rtc0

bfin-wdt: initialized: timeout=20 sec (nowayout=0)

TCP cubic registered

NET: Registered protocol family 1

NET: Registered protocol family 17

rtc-bfin rtc-bfin: setting system clock to 1970-01-01 00:12:26 UTC (746)

Freeing unused kernel memory: 2704k freed

dma_alloc_init: dma_page @ 0x00411000 - 256 pages at 0x03f00000

                           _____________________________________

--- Sonic Zhang                                              2008-05-21 22:52:42

This could be a gpio config problem in SPI driver for bf527. Bryan may take a

look.

--- Bryan Wu                                                 2008-05-22 04:59:07

Fixed both in trunk and 2008R1 branch:

---

Linux version 2.6.22.19-ADI-2008R1-svn4769 (roc@roc-desktop) (gcc version 4.1.2

(ADI svn)) #2 Thu May 22 16:45:14 CST 2008

early printk enabled on early_BFuart0

Hardware Trace Active and Enabled

Reset caused by Software reset

Blackfin support (C) 2004-2007 Analog Devices, Inc.

Compiled for ADSP-BF527 Rev 0.0

Warning: Unsupported Chip Revision ADSP-BF527 Rev 0.0 detected

Blackfin Linux support by   blackfin.uclinux.org/

Processor Speed: 525 MHz core clock and 131 MHz System Clock

Board Memory: 64MB

Kernel Managed Memory: 64MB

Memory map:

  text      = 0x00001000-0x000f75f0

  rodata    = 0x000f8000-0x0013ea0c

  data      = 0x0013f000-0x00150000

    stack   = 0x00140000-0x00142000

  init      = 0x00150000-0x003e3000

  bss       = 0x003e3000-0x003f1f70

  available = 0x003f1f70-0x03eff000

  DMA Zone  = 0x03f00000-0x04000000

Instruction Cache Enabled

Data Cache Enabled (write-through)

Built 1 zonelists.  Total pages: 16002

Kernel command line: root=/dev/mtdblock0 rw earlyprintk=serial,uart0,57600

Configuring Blackfin Priority Driven Interrupts

PID hash table entries: 256 (order: 8, 1024 bytes)

console handover: boot [early_BFuart0] -> real [ttyBF0]

Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)

Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)

Memory available: 59892k/65536k RAM, (2636k init code, 985k kernel code, 414k

data, 1024k dma, 584k reserved)

Blackfin Scratchpad data SRAM: 4 KB

Blackfin Data A SRAM: 16 KB (15 KB free)

Blackfin Data B SRAM: 16 KB (16 KB free)

Blackfin Instruction SRAM: 48 KB (42 KB free)

Security Framework v1.0.0 initialized

Mount-cache hash table entries: 512

NET: Registered protocol family 16

Blackfin GPIO Controller

Blackfin DMA Controller

stamp_init(): registering device resources

Generic PHY: Registered new driver

NET: Registered protocol family 2

IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

TCP established hash table entries: 2048 (order: 2, 16384 bytes)

TCP bind hash table entries: 2048 (order: 1, 8192 bytes)

TCP: Hash tables configured (established 2048 bind 2048)

TCP reno registered

io scheduler noop registered

io scheduler anticipatory registered (default)

io scheduler cfq registered

bfin-otp: initialized

bfin-wdt: initialized: timeout=20 sec (nowayout=0)

Serial: Blackfin serial driver

bfin-uart.1: ttyBF0 at MMIO 0xffc02000 (irq = 31) is a BFIN-UART

RAMDISK driver initialized: 16 RAM disks of 4096K size 1024 blocksize

bfin_mac_mdio: probed

bfin_mac: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:03, irq=-1,

mdc_clk=2500000Hz(mdc_div=25)@sclk=131MHz)

bfin_mac: Version 1.1, Blackfin BF53[67] BF527 on-chip Ethernet MAC driver

bfin-spi bfin-spi.0: Blackfin BF5xx on-chip SPI Contoller Driver, Version 1.0,

regs_base@ffc00500, dma channel@7

ad7877 spi0.2: touchscreen, irq 79

input: AD7877 Touchscreen as /class/input/input0

rtc-bfin rtc-bfin: rtc core: registered rtc-bfin as rtc0

TCP cubic registered

NET: Registered protocol family 1

NET: Registered protocol family 17

rtc-bfin rtc-bfin: setting the system clock to 1970-01-01 00:00:27 (27)

Freeing unused kernel memory: 2636k freed

                           _____________________________________

        a8888b.           / Welcome to the uClinux distribution \

       d888888b.         /       _     _                         \

       8P"YP"Y88        /       | |   |_|            __  __ (TM)  |

       8|o||o|88  _____/        | |    _ ____  _   _ \ \/ /       |

       8'    .88       \        | |   | |  _ \| | | | \  /        |

       8`._.' Y8.       \       | |__ | | | | | |_| | /  \        |

      d/      `8b.       \      \____||_|_| |_|\____|/_/\_\       |

     dP   .    Y8b.       \   For embedded processors including   |

    d8:'  "  `::88b        \    the Analog Devices Blackfin      /

   d8"         'Y88b        \___________________________________/

  :8P    '      :888

   8a.   :     _a88P         For further information, check out:

._/"Yaa_:   .| 88P|            -   blackfin.uclinux.org/

\    YP"    `| 8P  `.          -   docs.blackfin.uclinux.org/

/     \.___.d|    .'           -   www.uclinux.org/

`--..__)8888P`._.'  jgs/a:f    -   www.analog.com/blackfin

Have a lot of fun...

BusyBox v1.4.1 (2008-05-22 16:43:12 CST) Built-in shell (msh)

Enter 'help' for a list of built-in commands.

root:/> successful boot attempt

*******************************************************************

STEP 3: Starting test.

event_test /dev/input/event0

Input driver version is 1.0.0

Input device ID: bus 0x0 vendor 0x0 product 0x0 version 0x0

Input device name: "AD7877 Touchscreen"

Supported events:

  Event type 0 (Reset)

    Event code 0 (Reset)

    Event code 3 (Absolute)

  Event type 3 (Absolute)

    Event code 0 (X)

      Value      0

      Min        0

      Max     4095

    Event code 1 (Y)

      Value      0

      Min        0

      Max     4095

    Event code 24 (Pressure)

      Value      0

      Min        0

      Max     1000

Testing ... (interrupt to exit)

Case 1 ...PASS

Please touch the keypad...

Event: time 37.481310, type 3 (Absolute), code 0 (X), value 1949

Event:

Case 2 ...PASS

time 37.481339, type 3 (Absolute), code 1 (Y), value 1814

Event: time 37.481349, type 3 (Absolute), code 24 (Pressure), value 302

Event: time 37.481352, type 0 (Reset), code 0 (Reset), value 0

Event: time 37.573825, type 3 (Absolute), code 24 (Pressure), value 0

Event: time 37.573832, type 0 (Reset), code 0 (Reset), value 0

Event: time 38.841949, type 3 (Absolute), code 0 (X), value 2228

Event: time 38.841960, type 3 (Absolute), code 1 (Y), value 2095

Event: time 38.841963, type 3 (Absolute), code 24 (Pressure), value 775

Event: time 38.841966, type 0 (Reset), code 0 (Reset), value 0

Event: time 38.893825, type 3 (Absolute), code 24 (Pressure), value 0

Event: time 38.893842, type 0 (Reset), code 0 (Reset), value 0

Event: time 40.128971, type 3 (Absolute), code 0 (X), value 1877

Event: time 40.128997, type 3 (Absolute), code 1 (Y), value 1668

Event: time 40.129001, type 3 (Absolute), code 24 (Pressure), value 475

Event: time 40.129004, type 0 (Reset), code 0 (Reset), value 0

Event: time 40.177826, type 3 (Absolute), code 24 (Pressure), value 0

Event: time 40.177840, type 0 (Reset), code 0 (Reset), value 0

root:/>

Case 3 ...PASS

Ending ./touchscreen_test.exp

---

--- Mingquan Pan                                             2008-05-23 00:21:46

Yes,close.

    Files

    Changes

    Commits

    Dependencies

    Duplicates

    Associations

    Tags

File Name     File Type     File Size     Posted By

config.ad7877    application/octet-stream    27286    Mingquan Pan

Attachments:

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.